目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EZP-1H - Bushes for mould centring
Pedrotti
Normalised
Standard elements for injection and die casting molds
EZP-1H Bushes for mould centring
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ezp_1h/ezp_1h.prj},{NB=EZP-1H- 26 x 30},{IDNR=},{TYP=EZP-1H},{D3=26},{D1=21},{D2=11},{L=30},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{L1=13},{LX=30,40,60,80,100,120,140,160,180}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D3
[mm]
D1
[mm]
D2
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
L1
[mm]
EZP-1H- 20 x 30
EZP-1H
20
16
11
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 26 x 30
EZP-1H
26
21
11
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 30 x 40
EZP-1H
30
25
17
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 42 x 40
EZP-1H
42
33
24
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 54 x 60
EZP-1H
54
43
32
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表