目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ETQ - Expandable plug with sphere
Pedrotti
Normalised
Standard elements for injection and die casting molds
ETQ Expandable plug with sphere
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/etq/etq.prj},{NB=ETQ 12},{TYP=ETQ},{D1=12},{L1=13.0},{LY=13.5},{Y=0.5},{C=2.5},{C1=4.0},{D=11},{N=12},{ST=0.54},{D4=11},{H=11.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
Diameter
[mm]
L1
Length
[mm]
LY
Ly Length
[mm]
Y
y Length
[mm]
C
Length
[mm]
C1
Length
[mm]
D
Diameter
[mm]
N
Number of teeth
[mm]
ST
Width
[mm]
D4
Diameter
[mm]
H
Length
[mm]
ETQ 6
ETQ
6
6.5
7.0
0.5
1.5
2.5
5
7
0.35
5
5.5
ETQ 8
ETQ
8
8.5
9.0
0.5
2.0
3.0
7
7
0.50
7
7.5
ETQ 10
ETQ
10
11.0
11.5
0.5
2.0
3.5
9
10
0.55
9
9.5
ETQ 12
ETQ
12
13.0
13.5
0.5
2.5
4.0
11
12
0.54
11
11.5
ETQ 14
ETQ
14
15.0
15.5
0.5
2.5
4.5
13
13
0.61
13
13.5
ETQ 16
ETQ
16
17.0
17.7
0.7
2.0
5.0
15
16
0.58
15
15.5
ETQ 18
ETQ
18
19.0
19.7
0.7
3.0
5.0
17
17
0.64
17
17.5
ETQ 20
ETQ
20
22.0
22.9
0.9
4.0
7.0
19
11
1.00
19
19.5
ETQ 22
ETQ
22
25.0
25.9
0.9
5.0
8.0
21
10
0.90
21
21.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表