目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EDA-E - Date stamp for die casting
Pedrotti
Normalised
Standard elements for injection and die casting molds
EDA-E Date stamp for die casting
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eda_e/eda_e.prj},{NB=EDA-E 10+Neutral+4},{TYP=EDA-E},{D1=10},{D2=6},{D3=6.3},{L=12},{L2=6.0},{M=M5},{K=4.0},{COD=Neutral},{DNM=5.000},{KDM=4.134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
M
Thread
[mm]
K
Length
[mm]
COD
Code
ⁿ/ₐ
EDA-E 5+Year
EDA-E
5
3
3.3
10
6.0
M3
4.0
Year
EDA-E 5+Neutral
EDA-E
5
3
3.3
10
6.0
M3
4.0
Neutral
EDA-E 6+Year
EDA-E
6
4
4.3
10
6.0
M4
4.0
Year
EDA-E 6+Neutral
EDA-E
6
4
4.3
10
6.0
M4
4.0
Neutral
EDA-E 8+Year
EDA-E
8
5
5.3
10
6.0
M4
4.0
Year
EDA-E 8+Neutral
EDA-E
8
5
5.3
10
6.0
M4
4.0
Neutral
EDA-E 8+Year
EDA-E
8
5
5.3
20
9.0
M3
6.0
Year
EDA-E 8+Neutral
EDA-E
8
5
5.3
20
9.0
M3
6.0
Neutral
EDA-E 10+Year
EDA-E
10
6
6.3
12
6.0
M5
4.0
Year
EDA-E 10+Neutral
EDA-E
10
6
6.3
12
6.0
M5
4.0
Neutral
EDA-E 10+Year
EDA-E
10
6
6.3
20
10.5
M4
7.5
Year
EDA-E 10+Neutral
EDA-E
10
6
6.3
20
10.5
M4
7.5
Neutral
EDA-E 12+Year
EDA-E
12
7
7.3
20
12.0
M6
9.0
Year
EDA-E 12+Neutral
EDA-E
12
7
7.3
20
12.0
M6
9.0
Neutral
EDA-E 12+Year
EDA-E
12
7
7.3
14
10.0
M6
8.0
Year
EDA-E 12+Neutral
EDA-E
12
7
7.3
14
10.0
M6
8.0
Neutral
EDA-E 16+Year
EDA-E
16
10
10.3
20
10.0
M6
8.0
Year
EDA-E 16+Neutral
EDA-E
16
10
10.3
20
10.0
M6
8.0
Neutral
EDA-E 20+Year
EDA-E
20
13
13.3
20
10.0
M6
8.0
Year
EDA-E 20+Neutral
EDA-E
20
13
13.3
20
10.0
M6
8.0
Neutral
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表