目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ECO-1S - Two diameters enhanced lead column
Pedrotti
Normalised
Standard elements for injection and die casting molds
ECO-1S Two diameters enhnced lead column
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eco_1s/eco_1s.prj},{NB=ECO-1S- 25x 56 x 90},{IDNR=},{TYP=ECO-1S},{D1=25},{D2=34},{D3=38},{K=7},{X=10},{L1=56},{L=90},{LX=90,100,120,140,160,180,200},{ESECUZIONE=Cementato, temperato, rettificato, lappato},{MATERIALE=UNI 16CR Ni4},{DUREZZA=HRC 60-62},{L50=0.000},{L60=0.000},{L70=0.000},{L80=0.000},{L90=0.000},{L100=20.000},{L120=24.000},{L140=22.000},{L160=24.000},{L180=28.000},{L200=27.000},{L220=0.000},{LL90=0.000},{LL100=0.000},{LL120=0.000},{LL140=21.000},{LL160=21.000},{LL180=26.000},{LL200=29.000},{LL220=0.000},{K1=1.000},{N=3.000},{NR=2.500},{LR=2.000},{R=1.025},{M=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identnumber
ⁿ/ₐ
TYP
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
X
[mm]
L1
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
ECO-1S- 16 x 22 x 50
ECO-1S
16
22
26
5
10
22
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 16 x 26 x 50
ECO-1S
16
22
26
5
10
26
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 16 x 36 x 70
ECO-1S
16
22
26
5
10
36
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 16 x 46 x 70
ECO-1S
16
22
26
5
10
46
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 16 x 56 x 90
ECO-1S
16
22
26
5
10
56
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 16 x 66 x 100
ECO-1S
16
22
26
5
10
66
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 16 x 76 x 120
ECO-1S
16
22
26
5
10
76
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 16 x 96 x 140
ECO-1S
16
22
26
5
10
96
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 20 x 26 x 60
ECO-1S
20
28
32
6
10
26
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 20 x 36 x 60
ECO-1S
20
28
32
6
10
36
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 20 x 46 x 70
ECO-1S
20
28
32
6
10
46
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 20 x 56 x 80
ECO-1S
20
28
32
6
10
56
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 20 x 66 x 100
ECO-1S
20
28
32
6
10
66
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 20 x 76 x 120
ECO-1S
20
28
32
6
10
76
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 20 x 86 x 140
ECO-1S
20
28
32
6
10
86
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 20 x 96 x 140
ECO-1S
20
28
32
6
10
96
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 25 x 26 x 80
ECO-1S
25
34
38
7
10
26
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 25 x 36 x 80
ECO-1S
25
34
38
7
10
36
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 25 x 46 x 80
ECO-1S
25
34
38
7
10
46
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 25 x 56 x 90
ECO-1S
25
34
38
7
10
56
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 25 x 66 x 100
ECO-1S
25
34
38
7
10
66
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 25 x 76 x 120
ECO-1S
25
34
38
7
10
76
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 25 x 86 x 140
ECO-1S
25
34
38
7
10
86
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 25 x 96 x 140
ECO-1S
25
34
38
7
10
96
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
ECO-1S- 32 x 36 x 80
ECO-1S
32
40
45
7
10
36
Carburized, hardened, gri...
UNI 16CR Ni4
HRC 60-62
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表