Clevis bracket MP2 - 32-125
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1F-S 32-125mm - according to ISO 15552
Accessories P1F-S
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/iso/zubehoer/p1c-4kmt.prj},{NB=P1C-4PMTB_80Gabelbefestigung MP2},{IDNR=P1C-4PMTB},{ZYL=80.000},{WEIGHT=0.49},{C=98.00},{E=95.000},{UB=90.00},{CB=50.00},{TG=72.000},{FL=36.00},{L1=5.000},{L=22.00},{L4=10.000},{D=45.000},{CD=16.00},{MR=16.00},{XD=210.00},{D2=16.000},{H3=210.000},{H4=22.000},{H6=36.000},{H7=21.000},{H8=14.000},{R=16.000},{S5=50.000},{S6=90.000},{B=45.000},{BA=45.000},{RT=11.000},{VA=4.000},{R2=11.500},{RA=72.000},{I2=10.00},{R4=11.000},{S=14.000},{R5=11.000},{R6=11.500},{R7=18.000},{S1=16.000},{S2=10.000},{S3=10.000},{S4=25.000},{SW9=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Bestellnr.
ⁿ/ₐ
ZYL
Cylinder diameter
[mm]
WEIGHT
Weight
[kg]
C
[mm]
E
[mm]
UB
[mm]
CB
[mm]
TG
[mm]
FL
[mm]
L1
[mm]
L
[mm]
L4
[mm]
D
[mm]
CD
[mm]
MR
[mm]
XD
[mm]
P1C-4KMTB Clevis bracket ...
P1C-4KMTB
32.000
0.08
53.00
45.000
45.00
26.00
32.500
22.00
5.000
13.00
5.500
30.000
10.00
10.00
142.00
P1C-4LMTB Clevis bracket ...
P1C-4LMTB
40.000
0.10
60.00
52.000
52.00
28.00
38.000
25.00
5.000
16.00
5.500
35.000
12.00
12.00
160.00
P1C-4MMTB Clevis bracket ...
P1C-4MMTB
50.000
0.18
68.00
65.000
60.00
32.00
46.500
27.00
5.000
16.00
6.500
40.000
12.00
12.00
170.00
P1C-4NMTB Clevis bracket ...
P1C-4NMTB
63.000
0.24
78.00
75.000
70.00
40.00
56.500
32.00
5.000
21.00
6.500
45.000
16.00
16.00
190.00
P1C-4PMTB Clevis bracket ...
P1C-4PMTB
80.000
0.49
98.00
95.000
90.00
50.00
72.000
36.00
5.000
22.00
10.000
45.000
16.00
16.00
210.00
P1C-4QMTB Clevis bracket ...
P1C-4QMTB
100.000
0.73
118.00
115.000
110.00
60.00
89.000
41.00
5.000
27.00
10.000
55.000
20.00
20.00
230.00
P1C-4RMTB Clevis bracket ...
P1C-4RMTB
125.000
1.37
139.00
140.000
130.00
70.00
110.000
50.00
7.000
30.00
10.000
60.000
25.00
25.00
275.00
P1C-4SNTB Clevis bracket ...
P1C-4SNTB
160.000
2.60
172.00
180.000
170.00
90.00
55.00
35.00
30.00
30.00
315.00
P1C-4TMTB Clevis bracket ...
P1C-4TMTB
200.000
4.10
172.00
220.000
170.00
90.00
60.00
35.00
30.00
31.00
335.00
P1C-4VMTB Clevis bracket ...
P1C-4VMTB
250.000
7.10
280.00
280.000
200.00
110.00
70.00
45.00
40.00
41.00
375.00
P1C-4WMTB Clevis bracket ...
P1C-4WMTB
320.000
31.00
340.00
340.000
220.00
120.00
80.00
50.00
45.00
54.00
420.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表