Motorflansch - OSP-E..*
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless electric drives
Accessories for OSPE
Flange Mounting
Powered by
CAD模型選擇
{parker_origa/aktorik/electricactuator/zubehoerospe/flangemtg/motorflansch1.prj},{NB=PO-12309(OSP-E32BHD6)},{TYPE=OSP-E32BHD},{FLANGETYPE=20},{FORM=1.000},{FORM3=2.000},{FORM6=6.000},{FORM8=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Linearantrieb
ⁿ/ₐ
IDNR
Identnummer
ⁿ/ₐ
MB
[mm]
MC
[mm]
MD
[mm]
ME
[mm]
MH
[mm]
MU
[mm]
MV
[mm]
A
[mm]
B
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
C
[mm]
CB
[mm]
CC
[mm]
D
[mm]
E
[mm]
L
[mm]
N
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
FORM8
[mm]
PO-12050(OSP-E25B1)
OSP-E25B
12050
0.000
0.000
19.000
1.500
0.000
0.000
0.000
0.000
--
0.000
0.000
0.000
100.000
20.000
0.000
0.000
0.000
16.000
5.500
10.000
3.000
15.000
30.000
1.000
PO-12053(OSP-E32B2)
OSP-E32B
12053
0.000
0.000
26.000
2.000
0.000
0.000
0.000
0.000
--
0.000
0.000
0.000
100.000
20.000
0.000
0.000
0.000
22.000
6.600
11.000
4.000
18.000
38.000
2.000
PO-12056(OSP-E50B3)
OSP-E50B
12056
0.000
0.000
40.000
2.500
0.000
0.000
0.000
0.000
--
0.000
0.000
0.000
120.000
15.000
0.000
0.000
0.000
35.000
9.000
15.000
3.000
32.000
50.000
3.000
PO-16216(OSP-E20BHD4)
OSP-E20BHD
16216
10.000
75.000
25.000
65.800
6.800
6.600
11.000
0.000
--
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-12308(OSP-E25BHD5)
OSP-E25BHD
12308
14.000
90.000
36.000
82.000
8.500
9.000
15.000
0.000
--
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-12309(OSP-E32BHD6)
OSP-E32BHD
12309
14.000
100.000
55.000
106.000
10.500
11.000
18.000
0.000
--
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-12310(OSP-E50BHD7)
OSP-E50BHD
12310
18.000
125.000
77.000
144.000
12.500
13.500
20.000
0.000
--
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-16216(OSP-E20BV8)
OSP-E20BV
16216
10.000
75.000
25.000
65.800
6.800
6.600
11.000
0.000
--
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
4.000
PO-12308(OSP-E25BV9)
OSP-E25BV
12308
14.000
90.000
36.000
82.000
8.500
9.000
15.000
0.000
--
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
5.000
PO-12060(OSP-E25S10)
OSP-E25S
12060
0.000
0.000
19.000
1.500
0.000
0.000
0.000
0.000
--
0.000
0.000
0.000
100.000
20.000
0.000
0.000
0.000
16.000
5.500
10.000
3.000
27.000
27.000
7.000
PO-12163(OSP-E32S11)
OSP-E32S
12163
0.000
0.000
0.000
0.000
0.000
0.000
0.000
66.470
M4
0.000
0.000
4.000
56.500
10.000
0.000
38.100
7.500
26.000
6.600
10.500
3.500
36.000
36.000
8.000
PO-12069(OSP-E50S12)
OSP-E50S
12069
0.000
0.000
40.000
2.500
0.000
0.000
0.000
0.000
--
0.000
0.000
0.000
120.000
15.000
0.000
0.000
0.000
35.000
6.600
11.000
3.000
46.000
46.000
9.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表