Planetengetriebe - PS..60 - 115
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless electric drives
Accessories for HMR
Gear
Powered by
CAD模型選擇
{parker_origa/aktorik/electricactuator/zubehoerhmr/getriebe2/psgetriebe2.prj},{NB=PO-PS90-003-S2/MU90001_HMR(2)},{TYPE2=PS90},{VERSION=1-stufig},{TYPE=0},{MTYPE=2},{MF=<=19},{MG=20 - 40},{MT=20.000},{A=100.000},{B=6.500},{BT=10.000},{C=90.000},{D=80.000},{E=15.000},{F=22.000},{FB1=8.000},{G=52.000},{R1=60.000},{R2=60.000},{L1=69.500},{L2=113.000},{FB2=16.000},{FORM=3.000},{G1=34.000},{G2=5.500},{G3=9.000},{G4=9.500},{G5=6.000},{G6=5.000},{G7=13.000},{G8=7.000},{G9=10.000},{G10=48.550},{G11=7.000},{G12=21.000},{G13=2.000},{G14=5.000},{G15=50.000},{G16=33.800},{G17=6.000},{G18=26.000},{G19=2.500},{A1=50.000},{A2=40.000},{A3=4.200},{A4=20.450},{A5=19.200},{A6=15.000},{A7=22.000},{G20=78.000},{R4=51.000},{A8=17.000},{FORM1=11.000},{FORM11=1.000},{FORM2=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE2
Ausfuehrung
ⁿ/ₐ
VERSION
Stufenzahl
ⁿ/ₐ
MF
ⁿ/ₐ
MG
ⁿ/ₐ
MT
[mm]
A
[mm]
B
[mm]
BT
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
L1
[mm]
L2
[mm]
MA
[mm]
MB
[mm]
MC
[mm]
MD
[mm]
ME
[mm]
PO-PS60-003-S2/MU60254_HM...
PS60
1-stufig
<=14
16 - 35
16.500
70.000
5.500
8.000
62.000
50.000
11.000
16.000
40.000
59.800
94.800
63.000
5.500
60.000
40.000
2.500
PO-PS60-020-S2/MU60254_HM...
PS60
2-stufig
<=14
16 - 35
16.500
70.000
5.500
8.000
62.000
50.000
11.000
16.000
40.000
59.800
94.800
63.000
5.500
60.000
40.000
2.500
PO-PS90-003-S2/MU90001_HM...
PS90
1-stufig
<=19
20 - 40
20.000
100.000
6.500
10.000
90.000
80.000
15.000
22.000
52.000
69.500
113.000
100.000
6.500
82.000
80.000
3.500
PO-PS90-020-S2/MU90001_HM...
PS90
2-stufig
<=19
20 - 40
20.000
100.000
6.500
10.000
90.000
80.000
15.000
22.000
52.000
69.500
113.000
100.000
6.500
82.000
80.000
3.500
PO-PS115-003-S2/MU115270_...
PS115
1-stufig
<=24
22 - 50
24.000
130.000
8.500
14.000
115.000
110.000
16.000
32.000
68.000
90.200
143.400
115.000
9.000
100.000
95.000
3.500
PO-PS115-020-S2/MU115270_...
PS115
2-stufig
<=24
22 - 50
24.000
130.000
8.500
14.000
115.000
110.000
16.000
32.000
68.000
90.200
143.400
115.000
9.000
100.000
95.000
3.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表