T-Nut Stein - HMR 08-24
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless electric drives
Accessories for HMR
Mountings
Powered by
CAD模型選擇
{parker_origa/aktorik/electricactuator/zubehoerhmr/befestigung/tnut.prj},{NB=56351FILHMRx11},{TYPE=HMRx11},{IDNR=56351FIL},{A=8.00},{B=4.00},{C=11.50},{D=M5},{M=5.00},{N=0.50},{D1=5.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
ⁿ/ₐ
IDNR
Identnummer
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
M
[mm]
N
[mm]
56351FILHMRx08
HMRx08
56351FIL
8.00
4.00
11.50
M5
5.00
0.50
56351FILHMRx11
HMRx11
56351FIL
8.00
4.00
11.50
M5
5.00
0.50
56352FILHMRx15
HMRx15
56352FIL
10.50
6.40
22.50
M6
6.40
0.60
56353FILHMRx18
HMRx18
56353FIL
13.50
6.70
22.50
M8
8.50
1.00
56354FILHMRx24
HMRx24
56354FIL
16.50
8.90
28.50
M10
10.50
1.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表