目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TFV - Flare flange connection | Tube to port connection
Parker
Parflange® F37
1000 PSI
Inserts
Powered by
CAD模型選擇
{parker/parflange_f37/1000psi/inserts/tfv_boerdelflansch_verbindung_1000psi.prj},{NB=TFV - Boerdelflansch Verbindung IN96-165X5.0TFVCF},{ERMETO=IN96-165X5.0TFVCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=6},{D1=155},{D2=150.8},{D3=182.5},{L1=36.0},{L2=14.0},{WEIGHT=1.44000},{ZOOM=0.600},{ZFACTOR=0.800},{ET=2.100},{BN=3.820},{ND=161.500},{ORD=2.620},{L3=7.000},{BS=165.000},{BST=0.500},{BSB=4.200},{V=1.000},{ERMETO2=IN96-165X5.0TFVCF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Lenght
[mm]
L2
Width
[mm]
WEIGHT
Weight
[kg]
TFV - Flare flange connec...
IN24-50X3.0TFVCF
Steel, zinc plated, Cr(VI...
1 1/2
44
36.0
60.0
25.0
10.0
0.22000
TFV - Flare flange connec...
IN32-60X3.0TFVCF
Steel, zinc plated, Cr(VI...
2
54
46.0
70.0
27.0
10.0
0.30500
TFV - Flare flange connec...
IN40-75X3.0TFVCF
Steel, zinc plated, Cr(VI...
2 1/2
69
60.0
84.0
25.5
10.5
0.34000
TFV - Flare flange connec...
IN48-90X3.5TFVCF
Steel, zinc plated, Cr(VI...
3
83
72.0
101.5
31.0
12.0
0.63200
TFV - Flare flange connec...
IN56-100X4.0TFVCF
Steel, zinc plated, Cr(VI...
3 1/2
92
88.6
114.8
31.0
8.6
0.54000
TFV - Flare flange connec...
IN64-115X4.0TFVCF
Steel, zinc plated, Cr(VI...
4
107
90.0
126.5
30.0
12.0
0.92700
TFV - Flare flange connec...
IN80-140X4.5TFVCF
Steel, zinc plated, Cr(VI...
5
131
122.0
152.5
28.0
12.0
0.94400
TFV - Flare flange connec...
IN96-165X5.0TFVCF
Steel, zinc plated, Cr(VI...
6
155
150.8
182.5
36.0
14.0
1.44000
TFV - Flare flange connec...
IN24-50X3.0TFVSS
Stainless Steel
1 1/2
44
36.0
60.0
25.0
10.0
0.22300
TFV - Flare flange connec...
IN32-60X3.0TFVSS
Stainless Steel
2
54
46.0
70.0
27.0
10.0
0.31000
TFV - Flare flange connec...
IN40-75X3.0TFVSS
Stainless Steel
2 1/2
69
60.0
84.0
25.5
10.5
0.34060
TFV - Flare flange connec...
IN48-90X3.5TFVSS
Stainless Steel
3
83
72.0
101.5
31.0
12.0
0.60000
TFV - Flare flange connec...
IN56-100X4.0TFVSS
Stainless Steel
3 1/2
92
88.6
114.8
31.0
8.6
9999.99999
TFV - Flare flange connec...
IN64-115X4.0TFVSS
Stainless Steel
4
107
90.0
126.5
30.0
12.0
0.92000
TFV - Flare flange connec...
IN80-140X4.5TFVSS
Stainless Steel
5
131
122.0
152.5
28.0
12.0
0.94300
TFV - Flare flange connec...
IN96-165X5.0TFVSS
Stainless Steel
6
155
150.8
182.5
36.0
14.0
1.38600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表