目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F37 - Flare flange | SAE 1000/ISO 6162-1 footprint
Parker
Parflange® F37
1000 PSI
Flanges
Powered by
CAD模型選擇
{parker/parflange_f37/1000psi/flanges/f37_flare_flange_1000psi.prj},{NB=F37 -Bördelflansch F37-180-CFX},{ERMETO=F37-180-CFX},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=5},{A=92.1},{B=152.4},{DA=0.000},{D2=0.000},{G=181},{H=184.15},{M=186},{N=184},{O=185},{L=39},{SRA=4},{R1=15.5},{R2=90.5},{D4=154},{D3=141},{D140=17},{D125=10.0},{WEIGHT=3.26000},{ZOOM=1.050},{ZFACTOR=1.400},{PN=70},{V=1.000},{ERMETO2=F37-180-CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
A
Width
[mm]
B
Height
[mm]
DA
Diameter
[mm]
D2
Diameter
[mm]
G
Width
[mm]
H
Lenght
[mm]
M
Width
[mm]
N
Width
[mm]
O
Width
[mm]
L
Width
[mm]
SRA
Bolts/pc.
ⁿ/ₐ
WEIGHT
Weight
[kg]
PN
Pressure
[bar]
F37 -Flare flange F37-124...
F37-124-CFX
Steel, zinc plated, Cr(VI...
1 1/2
35.7
69.9
0.000
0.000
83
93.75
90
85
96
25
4
0.56320
70
F37 -Flare flange F37-132...
F37-132-CFX
Steel, zinc plated, Cr(VI...
2
42.9
77.8
0.000
0.000
97
101.60
102
99
104
33
4
0.84533
70
F37 -Flare flange F37-140...
F37-140-CFX
Steel, zinc plated, Cr(VI...
2 1/2
50.8
88.9
0.000
0.000
109
114.30
114
111
117
44
4
1.13426
70
F37 -Flare flange F37-148...
F37-148-CFX
Steel, zinc plated, Cr(VI...
3
61.9
106.4
0.000
0.000
131
135.50
136
133
137
50
4
1.58667
70
F37 -Flare flange F37-156...
F37-156-CFX
Steel, zinc plated, Cr(VI...
3 1/2
69.9
120.7
0.000
0.000
140
152.40
148
142
155
30
4
1.87126
70
F37 -Flare flange F37-164...
F37-164-CFX
Steel, zinc plated, Cr(VI...
4
77.8
130.2
0.000
0.000
152
161.95
160
155
164
39
4
2.68440
70
F37 -Flare flange F37-180...
F37-180-CFX
Steel, zinc plated, Cr(VI...
5
92.1
152.4
0.000
0.000
181
184.15
186
184
185
39
4
3.26000
70
F37 -Flare flange F37-196...
F37-196-CFX
Steel, zinc plated, Cr(VI...
6
0.0
0.0
236.000
208.000
0
0.00
0
0
0
39
6
5.63000
50
F37 -Flare flange F37-124...
F37-124-SSX
Stainless Steel
1 1/2
35.7
69.9
0.000
0.000
83
93.75
90
85
96
25
4
0.49600
70
F37 -Flare flange F37-132...
F37-132-SSX
Stainless Steel
2
42.9
77.8
0.000
0.000
97
101.60
102
99
104
33
4
0.81750
70
F37 -Flare flange F37-140...
F37-140-SSX
Stainless Steel
2 1/2
50.8
88.9
0.000
0.000
109
114.30
114
111
117
44
4
1.10400
70
F37 -Flare flange F37-148...
F37-148-SSX
Stainless Steel
3
61.9
106.4
0.000
0.000
131
135.50
136
133
137
50
4
1.63300
70
F37 -Flare flange F37-156...
F37-156-SSX
Stainless Steel
3 1/2
69.9
120.7
0.000
0.000
140
152.40
148
142
155
30
4
1.98900
70
F37 -Flare flange F37-164...
F37-164-SSX
Stainless Steel
4
77.8
130.2
0.000
0.000
152
161.95
160
155
164
39
4
2.63300
70
F37 -Flare flange F37-180...
F37-180-SSX
Stainless Steel
5
92.1
152.4
0.000
0.000
181
184.15
186
184
185
39
4
3.32630
70
F37 -Flare flange F37-196...
F37-196-SSX
Stainless Steel
6
0.0
0.0
236.000
208.000
0
0.00
0
0
0
39
6
5.63900
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表