目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TFV F37 1000psi - Flare flange connection | Tube to port connection
Parker
Parflange® F37
1000 PSI
Complete flange connection parts
Powered by
CAD模型選擇
{parker/parflange_f37/1000psi/cfc_parts/tfv_flare_flange_connection_1000psi.prj},{NB=TFV -Flare flange connection F37-180-140X4.5TFVCF},{ERMETO=F37-180-140X4.5TFVCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=5},{TUBE=140x4.5},{D1=122.0},{A=92.1},{B=152.400},{C=15},{D2=0},{WEIGHT=4.14000},{D125=10.000},{D140=17.000},{D3=141.000},{D4=154.000},{DA=0.000},{G=181.000},{H=184.150},{L=39.000},{R1=15.500},{R2=90.500},{V=1.000},{ZFACTOR=1.400},{ZOOM=1.050},{D5=152.500},{D6=140.000},{D7=131.000},{D8=141.900},{D9=133.500},{ERMETO2=F37-180-140x4.5TFVCF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
TUBE
Tube
[mm]
D1
Diameter
[mm]
A
Width
[mm]
B
Height
[mm]
C
Pipe distance measured
[mm]
D2
Diameter
[mm]
WEIGHT
Weight
[kg]
TFV -Flare flange connect...
F37-124-50X3.0TFVCF
Steel, zinc plated, Cr(VI...
1 1/2
50x3.0
36.0
35.7
69.900
11
0
0.76000
TFV -Flare flange connect...
F37-132-60X3.0TFVCF
Steel, zinc plated, Cr(VI...
2
60x3.0
46.0
42.9
77.800
12
0
1.12000
TFV -Flare flange connect...
F37-140-75X3.0TFVCF
Steel, zinc plated, Cr(VI...
2 1/2
75x3.0
60.0
50.8
88.900
10
0
1.45800
TFV -Flare flange connect...
F37-148-90X3.5TFVCF
Steel, zinc plated, Cr(VI...
3
90x3.5
72.0
61.9
106.400
15
0
2.15200
TFV -Flare flange connect...
F37-156-100X4.0TFVCF
Steel, zinc plated, Cr(VI...
3 1/2
100x4.0
88.6
69.9
120.700
15
0
2.40000
TFV -Flare flange connect...
F37-164-115X4.0TFVCF
Steel, zinc plated, Cr(VI...
4
115x4.0
90.0
77.8
130.200
14
0
3.84011
TFV -Flare flange connect...
F37-180-140X4.5TFVCF
Steel, zinc plated, Cr(VI...
5
140x4.5
122.0
92.1
152.400
15
0
4.14000
TFV -Flare flange connect...
F37-196-165X5.0TFVCF
Steel, zinc plated, Cr(VI...
6
165x5.0
150.8
0.0
0.000
17
208
7.16000
TFV -Flare flange connect...
F37-124-50X3.0TFVSS
Stainless Steel
1 1/2
50x3.0
36.0
35.7
69.900
11
0
0.68500
TFV -Flare flange connect...
F37-132-60X3.0TFVSS
Stainless Steel
2
60x3.0
46.0
42.9
77.800
12
0
1.14000
TFV -Flare flange connect...
F37-140-75X3.0TFVSS
Stainless Steel
2 1/2
75x3.0
60.0
50.8
88.900
10
0
0.16011
TFV -Flare flange connect...
F37-148-90X3.5TFVSS
Stainless Steel
3
90x3.5
72.0
61.9
106.400
15
0
2.27500
TFV -Flare flange connect...
F37-156-100X4.0TFVSS
Stainless Steel
3 1/2
100x4.0
88.6
69.9
120.700
15
0
9999.99999
TFV -Flare flange connect...
F37-164-115X4.0TFVSS
Stainless Steel
4
115x4.0
90.0
77.8
130.200
14
0
3.80000
TFV -Flare flange connect...
F37-180-140X4.5TFVSS
Stainless Steel
5
140x4.5
122.0
92.1
152.400
15
0
5.31000
TFV -Flare flange connect...
F37-196-165X5.0TFVSS
Stainless Steel
6
165x5.0
150.8
0.0
0.000
17
208
9999.99999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表