目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
SWVE-R EO - Banjo elbow
Parker
ERMETO DIN-fittings
Banjo Fittings
Powered by
CAD模型選擇
{parker/i_eo_din/07i_schwenkverschrbg/swve_r.prj},{NB=EO Schwenkverschraubung SWVE15ZLRCF},{IDNR=},{ZFACTOR=0.800},{ZOOM=0.650},{ERMETO=SWVE15ZLRCF},{HID=0},{INFO=PDF Link},{EO2STAHL=X},{EOSTAHL=},{EOSTAHLXOMD=},{XOMD=1.000},{BAUREIHE=L},{D1=15.000},{TYPE=A},{FORM=1.000},{T=G 1/2A},{NDR=20.955},{D3=12.000},{D4=11.000},{D5=26.000},{L1=26.000},{L2=19.000},{L3=18.000},{L4=11.000},{L5=37.500},{L6=34.000},{S1=27.000},{S2=27.000},{S3=27.000},{T1=22.000},{P1=1.5},{T1KG=20.100},{D4K=17.300},{L2A=12.000},{DG=28.000},{LG=28.500},{L7=3.000},{D3KDS=MIN},{D5KDS=MIN},{D1KDS=MIN},{L2KDS=MIN},{L4M=17.000},{LMIP=11.500},{PT=0.300},{WEIGHT=0.22680},{ERMETO2=SWVE15ZLRCF}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年7月1日.
Alternative part(s)
Should a replacement part be used?
WHK-R - WHK-R high pressure elbow swivel screw connection
Parker
29.02.2024
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表