目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
SPC
Optibelt
Drive Belts
Premium V-Belts
RED POWER 3
Powered by
CAD模型選擇
{optibelt/belts/premium_keilriemen/red_power_3/spc.prj},{NB=SPC 2000 RP},{BEZ=SPC 2000 RP},{PROF=SPC},{ANR=1510842},{GTIN=4014486079340},{BL=2000},{NLD=Ld},{LTOL=± 2},{LM=DIN 7753 Teil 1 / ISO 4183},{SETTOL=4},{TW=21.5},{HS=18},{FA=38},{TWTOL=± 1,1},{HSTOL=-0,7 bis +1,3},{FATOL=± 2},{MPD=224},{GW=Schrägschussgewebe},{MATERIALK=Chloropren-Mischung mit quer gerichteten Fasern},{MATERIALC=Polyester},{METGEW=0.377},{SETCON=S=C Plus},{ANST=Ja},{TEMPB=-30°C bis +100°C},{MAINFREE=Ja},{TP=Rückenrollentauglich, Staubgeschützt, Ölbeständig},{AC=8},{DC=2.0},{CTC=2.3},{DCM=3.8},{HTC=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
BL
Belt Length
[mm]
NLD
Nominal Lenght Designation
ⁿ/ₐ
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
SETTOL
Set Tolerance
[mm]
TW
Top Width
[mm]
HS
Belt Height
[mm]
FA
Full Flank Angle
[°]
TWTOL
Tolerance Top Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
FATOL
Full Flank Angle Tolerance
[°]
MPD
min. Pulley Diameter
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALK
Material V-Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
METGEW
Weight per Meter
[kg/m]
SETCON
Setconstant
ⁿ/ₐ
ANST
Antistatic accord. to ISO 1813
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
MAINFREE
Maintenance Free
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
SPC 2000 RP
SPC 2000 RP
SPC
1510842
4014486079340
2000
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 2120 RP
SPC 2120 RP
SPC
1791825
4014486079364
2120
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 2240 RP
SPC 2240 RP
SPC
1702450
4014486079388
2240
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 2360 RP
SPC 2360 RP
SPC
1702604
4014486079401
2360
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 2500 RP
SPC 2500 RP
SPC
1651746
4014486079425
2500
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 2650 RP
SPC 2650 RP
SPC
1641177
4014486079449
2650
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 2800 RP
SPC 2800 RP
SPC
1726023
4014486079463
2800
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 3000 RP
SPC 3000 RP
SPC
1781105
4014486079487
3000
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 3150 RP
SPC 3150 RP
SPC
1533212
4014486079500
3150
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 3350 RP
SPC 3350 RP
SPC
1712223
4014486079524
3350
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 3550 RP
SPC 3550 RP
SPC
1578227
4014486079548
3550
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 3750 RP
SPC 3750 RP
SPC
1506075
4014486079562
3750
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 4000 RP
SPC 4000 RP
SPC
1775183
4014486079586
4000
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 4250 RP
SPC 4250 RP
SPC
1568716
4014486079609
4250
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 4500 RP
SPC 4500 RP
SPC
1543739
4014486079623
4500
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 4750 RP
SPC 4750 RP
SPC
1706024
4014486079647
4750
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 5000 RP
SPC 5000 RP
SPC
1647926
4014486079661
5000
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 5300 RP
SPC 5300 RP
SPC
1779943
4014486079685
5300
Ld
± 4
DIN 7753 part 1 / ISO 418...
8
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 5600 RP
SPC 5600 RP
SPC
1715824
4014486079708
5600
Ld
± 4
DIN 7753 part 1 / ISO 418...
8
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 6000 RP
SPC 6000 RP
SPC
1629192
4014486079722
6000
Ld
± 4
DIN 7753 part 1 / ISO 418...
8
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 6300 RP
SPC 6300 RP
SPC
1511131
4014486079746
6300
Ld
± 4
DIN 7753 part 1 / ISO 418...
8
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 6700 RP
SPC 6700 RP
SPC
1590292
4014486079760
6700
Ld
± 4
DIN 7753 part 1 / ISO 418...
8
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 7100 RP
SPC 7100 RP
SPC
1626410
4014486079784
7100
Ld
± 4
DIN 7753 part 1 / ISO 418...
8
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 7500 RP
SPC 7500 RP
SPC
1796184
4014486079807
7500
Ld
± 4
DIN 7753 part 1 / ISO 418...
8
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPC 8000 RP
SPC 8000 RP
SPC
1770906
4014486079821
8000
Ld
± 4
DIN 7753 part 1 / ISO 418...
8
21.5
18
38
± 1,1
-0,7 bis +1,3
± 2
224
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.377
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表