BSA series for Ball Screws
NSK Rolling Bearing
Super Precision Bearings
Angular Contact Ball Bearings
High accuracy Angular Contact Ball Bearings / Standard series
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/angular_con_ball_bearings/high_acc_angu_cont_ball_bear_st_series/bsa_series_asmtab.prj},{NB=NSK_10BSA10T1X},{IDNR=},{ORDER=10BSA10T1X},{SD=10},{D=26},{B=8},{R=0.3},{R1=0.15},{CR=3.250},{COR=1.200},{AAL=0.960},{ELC=14.400},{MASS=16.600},{LS=33300},{LO=72000.000},{LG=33300.000},{PPATH=bsa_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
R1
min.
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
AAL
Allowable Axial Load
[kN]
ELC
Eff. Load Centers
[mm]
MASS
Mass
[g]
LS
Limiting Speeds Grease
[min]
8BSA10T1X
8BSA10T1X
8
22
7
0.3
0.15
2.350
0.840
0.805
12.200
11.000
40000
10BSA10T1X
10BSA10T1X
10
26
8
0.3
0.15
3.250
1.200
0.960
14.400
16.600
33300
12BSA10T1X
12BSA10T1X
12
28
8
0.3
0.15
3.600
1.430
1.710
16.000
18.700
30000
15BSA10T1X
15BSA10T1X
15
32
9
0.3
0.15
3.900
1.690
1.950
18.600
27.700
25500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表