Closed end-with the Cage
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Shell Type Needle Bearings
Inch
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/shell_type_nb/inch/closed_end_wtc_asmtab.prj},{NB=NSK_MJ-14161},{IDNR=},{ORDER=MJ-14161},{SD=22.225},{FW=22.225},{FWI=0.8750},{D=28.575},{DI=1.1250},{C=25.40},{C1=1.000},{C2=1.0},{PKVAL1=12},{PKVAL2=12},{R=0},{CR=23800},{CR2=2420},{PMAX=17000},{PMAX2=1730},{LS=14000},{MASS=36.0},{BGR1=IR-1016},{BGR2=-},{SC=1},{PPATH=closed_end_wtc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
C2
Maximum width
[mm]
CR
Basic Dynamic Load Ratings
[N]
PMAX
Limiting Loads
[N]
LS
Limiting Speeds
[1/min]
MASS
Mass
[g]
BGR1
Matching inner rings
ⁿ/ₐ
BGR2
Matching inner rings
ⁿ/ₐ
MJH-681
MJH-681
9.525
15.875
12.70
1.0
6650
3000
38000
8.6
-
-
MJ-781
MJ-781
11.112
15.875
12.70
1.0
5800
3100
30000
7.3
-
-
MJH-781
MJH-781
11.112
17.462
12.70
1.0
7150
3300
30000
9.5
-
-
MJ-851
MJ-851
12.700
17.462
7.92
1.0
3150
1440
26000
6.4
-
-
MJ-881
MJ-881
12.700
17.462
12.70
1.0
6350
3500
26000
8.2
-
-
MJH-871
MJH-871
12.700
19.050
11.13
1.0
6450
2930
26000
11.0
-
-
MJH-881
MJH-881
12.700
19.050
12.70
1.0
7600
3600
26000
13.0
-
-
MJH-8121
MJH-8121
12.700
19.050
19.05
1.0
12400
6800
26000
17.0
-
-
MJ-971
MJ-971
14.288
19.050
11.13
1.0
5350
2860
22000
8.6
-
-
MJ-981
MJ-981
14.288
19.050
12.70
1.0
6250
3500
22000
9.5
IR-68
-
MJ-9101-F
MJ-9101-F
14.288
19.050
15.88
1.0
8200
5000
22000
10.0
-
-
MJH-98
MJH-98
14.288
20.638
12.70
1.0
8050
3950
24000
13.0
IR-68
-
MJH-9121-F
MJH-9121-F
14.288
20.638
19.05
1.0
13100
7350
24000
16.0
-
-
MJ-1081
MJ-1081
15.875
20.638
12.70
1.0
6750
3950
20000
10.0
IR-68-1
-
MJ-10101
MJ-10101
15.875
20.638
15.88
1.0
8850
5600
20000
12.0
-
-
MJ-10121
MJ-10121
15.875
20.638
19.05
1.0
11600
8050
20000
14.0
IR-612-1
-
MJH-10101
MJH-10101
15.875
22.225
15.88
1.0
11600
6400
20000
18.0
-
-
MJH-10161
MJH-10161
15.875
22.225
25.40
1.0
19900
12800
20000
27.0
-
-
MJ-11121
MJ-11121
17.462
22.225
19.05
1.0
11500
8050
18000
18.0
-
-
MJH-11101
MJH-11101
17.462
23.812
15.88
1.0
12100
6850
19000
18.0
-
-
MJH-11121
MJH-11121
17.462
23.812
19.05
1.0
15000
9000
19000
20.0
-
-
MJ-12101
MJ-12101
19.050
25.400
15.88
1.0
12600
7250
17000
19.0
-
-
MJ-12121
MJ-12121
19.050
25.400
19.05
1.0
15600
9600
17000
20.0
IR-812
-
MJH-12121
MJH-12121
19.050
26.988
19.05
1.0
19200
10900
18000
26.0
IR-812
-
MJH-13121
MJH-13121
20.638
28.575
19.05
1.3
18900
11100
16000
31.0
-
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表