With Snap Ring Groove (Open Type) N
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Single-Row Deep Groove Ball Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/single_row_dgbb/with_snap_rg_n_asmtab.prj},{NB=NSK_6011N},{IDNR=},{STAN=-},{ORDER=6011N},{SD=55},{X=55},{D=90},{DD=90},{B=18},{R=1.1},{DI1=66.00},{SDE1=79.00},{CR1=28300},{COR1=21200},{CR2=2880},{COR2=2170},{FO=15.3},{A=2.87},{BB=2.70},{DD1=86.79},{RO=0.60},{RN=0.5},{DAM1=61.5},{DA1=64.0},{DA2=83.5},{RA=1.0},{DX=0.0},{CY=0.0},{MASS=0.381},{SC=1},{PPATH=with_snap_rg_n_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
FO
Factor
ⁿ/ₐ
A
Snap Ring Groove Dimension
[mm]
BB
Snap Ring Groove Dimension
ⁿ/ₐ
DD1
Snap Ring Groove Dimension
[mm]
RO
Snap Ring Groove Dimension
[mm]
RN
Snap Ring Groove Dimension
[mm]
DAM1
Abutment and Fillet Dimensions min.
[mm]
DA1
Abutment and Fillet Dimensions max.
[mm]
DA2
Abutment and Fillet Dimensions max.
ⁿ/ₐ
RA
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[kg]
6900N
-
6900N
10
22
6
0.3
2700
1270
275
129
14.0
1.05
0.80
20.80
0.20
0.3
12.0
12.5
20.0
0.3
0.009
6000N
-
6000N
10
26
8
0.3
4550
1970
465
201
12.4
1.35
0.87
24.50
0.20
0.3
12.0
13.0
24.0
0.3
0.018
6200N
-
6200N
10
30
9
0.6
5100
2390
520
244
13.2
2.06
1.35
28.17
0.40
0.5
14.0
16.0
26.0
0.6
0.032
6300N
-
6300N
10
35
11
0.6
8100
3450
825
350
11.2
2.06
1.35
33.17
0.40
0.5
14.0
16.5
31.0
0.6
0.052
6901N
-
6901N
12
24
6
0.3
2890
1460
295
149
14.5
1.05
0.80
22.80
0.20
0.3
14.0
14.5
22.0
0.3
0.010
6001N
-
6001N
12
28
8
0.3
5100
2370
520
241
13.0
1.35
0.87
26.50
0.20
0.3
14.0
15.5
26.0
0.3
0.022
6201N
-
6201N
12
32
10
0.6
6800
3050
695
310
12.3
2.06
1.35
30.15
0.40
0.5
16.0
17.0
28.0
0.6
0.037
6301N
-
6301N
12
37
12
1.0
9700
4200
990
425
11.1
2.06
1.35
34.77
0.40
0.5
17.0
18.0
32.0
1.0
0.060
6902N
-
6902N
15
28
7
0.3
4350
2260
440
230
14.3
1.30
0.95
26.70
0.25
0.3
17.0
17.0
26.0
0.3
0.015
6002N
-
6002N
15
32
9
0.3
5600
2830
570
289
13.9
2.06
1.35
30.15
0.40
0.3
17.0
19.0
30.0
0.3
0.031
6202N
-
6202N
15
35
11
0.6
7650
3750
780
380
13.2
2.06
1.35
33.17
0.40
0.5
19.0
20.5
31.0
0.6
0.045
6302N
-
6302N
15
42
13
1.0
11400
5450
1170
555
12.3
2.06
1.35
39.75
0.40
0.5
20.0
22.5
37.0
1.0
0.083
6903N
-
6903N
17
30
7
0.3
4600
2550
470
260
14.7
1.30
0.95
28.70
0.25
0.3
19.0
19.5
28.0
0.3
0.017
6003N
-
6003N
17
35
10
0.3
6000
3250
610
330
14.4
2.06
1.35
33.17
0.40
0.3
19.0
21.5
33.0
0.3
0.041
6203N
-
6203N
17
40
12
0.6
9550
4800
975
490
13.2
2.06
1.35
38.10
0.40
0.5
21.0
23.5
36.0
0.6
0.067
6303N
-
6303N
17
47
14
1.0
13600
6650
1390
675
12.4
2.46
1.35
44.60
0.40
0.5
22.0
25.5
42.0
1.0
0.113
6804N
-
6804N
20
32
7
0.3
4000
2470
410
252
15.5
1.30
0.95
30.70
0.25
0.3
22.0
22.0
30.0
0.3
0.017
6904N
-
6904N
20
37
9
0.3
6400
3700
650
375
14.7
1.70
0.95
35.70
0.25
0.3
22.0
24.0
35.0
0.3
0.037
6004N
-
6004N
20
42
12
0.6
9400
5000
955
510
13.8
2.06
1.35
39.75
0.40
0.5
24.0
25.5
38.0
0.6
0.068
6204N
-
6204N
20
47
14
1.0
12800
6600
1300
670
13.1
2.46
1.35
44.60
0.40
0.5
25.0
26.5
42.0
1.0
0.107
6304N
-
6304N
20
52
15
1.1
15900
7900
1620
805
12.4
2.46
1.35
49.73
0.40
0.5
26.5
28.0
45.5
1.0
0.145
60/22N
-
60/22N
22
44
12
0.6
9400
5050
960
515
14.0
2.06
1.35
41.75
0.40
0.5
26.0
26.5
40.0
0.6
0.074
62/22N
-
62/22N
22
50
14
1.0
12900
6800
1320
695
13.5
2.46
1.35
47.60
0.40
0.5
27.0
29.5
45.0
1.0
0.119
63/22N
-
63/22N
22
56
16
1.1
18400
9250
1870
940
12.4
2.46
1.35
53.60
0.40
0.5
28.5
30.5
49.5
1.0
0.179
6805N
-
6805N
25
37
7
0.3
4500
3150
455
320
16.1
1.30
0.95
35.70
0.25
0.3
27.0
27.0
35.0
0.3
0.021
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表