目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Stop valves with seal, pneumatically operated, rotary actuator - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/stop_valves_with_sealing_pn_rot_asmtab.prj},{NB=NORO 40212168(0)},{ARTNR=40212168},{DN=400},{POS=0},{L=200},{S=2.0},{MAT=1.0330},{SF=powder coated},{INFO=PDF},{DK=395.7},{AS=Ring},{DWE=420.0},{LD=40},{DB=28},{S2=8},{DW=20},{LW=40},{HB=GTD-088},{LK=70},{PPATH=assemblies/stop_valves_with_sealing_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Diameter
[mm]
B
Width
[mm]
L
Length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Stop valves with sea...
08112168
80
78
93
410
80
1.5
1.0330
powder coated
NORO Stop valves with sea...
10212168
100
99
115
430
100
2.0
1.0330
powder coated
NORO Stop valves with sea...
12212168
120
119
135
450
120
2.0
1.0330
powder coated
NORO Stop valves with sea...
14212168
140
135
151
465
140
2.0
1.0330
powder coated
NORO Stop valves with sea...
15212168
150
149
165
480
150
2.0
1.0330
powder coated
NORO Stop valves with sea...
16212168
160
159
175
490
160
2.0
1.0330
powder coated
NORO Stop valves with sea...
17212168
175
174
190
505
175
2.0
1.0330
powder coated
NORO Stop valves with sea...
20212168
200
199
215
530
200
2.0
1.0330
powder coated
NORO Stop valves with sea...
22212168
224
219
235
550
200
2.0
1.0330
powder coated
NORO Stop valves with sea...
25212168
250
249
265
580
200
2.0
1.0330
powder coated
NORO Stop valves with sea...
28212168
280
278
294
610
200
2.0
1.0330
powder coated
NORO Stop valves with sea...
30212168
300
299
315
650
200
2.0
1.0330
powder coated
NORO Stop valves with sea...
31212168
315
313
329
665
200
2.0
1.0330
powder coated
NORO Stop valves with sea...
35212168
350
349
365
700
200
2.0
1.0330
powder coated
NORO Stop valves with sea...
40212168
400
399
415
750
200
2.0
1.0330
powder coated
NORO Stop valves with sea...
08132168
80
78
93
410
80
1.5
1.4301
blasted
NORO Stop valves with sea...
10232168
100
99
115
430
100
2.0
1.4301
blasted
NORO Stop valves with sea...
12232168
120
119
135
450
120
2.0
1.4301
blasted
NORO Stop valves with sea...
14232168
140
135
151
465
140
2.0
1.4301
blasted
NORO Stop valves with sea...
15232168
150
149
165
480
150
2.0
1.4301
blasted
NORO Stop valves with sea...
16232168
160
159
175
490
160
2.0
1.4301
blasted
NORO Stop valves with sea...
17232168
175
174
190
505
175
2.0
1.4301
blasted
NORO Stop valves with sea...
20232168
200
199
215
530
200
2.0
1.4301
blasted
NORO Stop valves with sea...
22232168
224
219
235
550
200
2.0
1.4301
blasted
NORO Stop valves with sea...
25232168
250
249
265
580
200
2.0
1.4301
blasted
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表