目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
PN-PLA Type - Plug
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off)
Hi CUPLA Ace
For urethane hose connection
Powered by
CAD模型選擇
{nitto/cupla/low_pressure/hi_cupla_ace/for_urethane_connection/pn_pla_type_plug.prj},{NB=CCB15176-20_60PN-PLA_POM_c},{ASSYNO=CB15176},{MODEL=60PN-PLA},{S=Φ6×Φ9},{MT=POM},{M=9},{L=(46)},{L1=46.0},{H=23},{HP=Hex.19},{XH=19},{BP=4.7},{BD=7},{SECTION=C},{FIG=2},{REV=0},{MNO=60PN-PLA POM}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application (Hose)
[mm]
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
H
ΦH
[mm]
HP
Hp (WAF)
ⁿ/ₐ
BP
ΦBp
[mm]
BD
ΦBd
[mm]
50PN-PLA POM
50PN-PLA POM
CB14047
Φ5×Φ8
POM
9
(46)
23
Hex.19
4.0
7
60PN-PLA POM
60PN-PLA POM
CB15176
Φ6×Φ9
POM
9
(46)
23
Hex.19
4.7
7
65PN-PLA POM
65PN-PLA POM
CB14049
Φ6.5×Φ10
POM
9
(46)
23
Hex.19
5.3
7
80PN-PLA POM
80PN-PLA POM
CB15177
Φ8×Φ12
POM
12
(48.5)
26
Hex.22
6.5
7
85PN-PLA POM
85PN-PLA POM
CB14051
Φ8.5×Φ12.5
POM
12
(48.5)
26
Hex.22
7.0
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表