FAQ1 - Fixing
Nitrogen Springs
Nitrogen gas Cylinders
Fixings
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/fissaggi/fcqb_asmtab.prj},{NB=05595/C},{CODE=05595/C},{A=90},{B=73.5},{C=66},{D=63.5},{E=11.0},{F=16},{S=63},{COD=FCQB63},{PPATH=fcqb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
-
ⁿ/ₐ
A
[mm]
B
[mm]
C
Ø
[mm]
D
Ø
[mm]
E
Ø
[mm]
F
[mm]
05593/C
05593/C
70
56.5
52
50.5
9.0
13
05595/C
05595/C
90
73.5
66
63.5
11.0
16
05622
05622
80
64.0
66
63.5
11.0
16
05597/C
05597/C
90
73.5
78
75.5
11.0
16
05599/C
05599/C
110
92.0
98
95.5
13.5
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表