目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
SE5 - Bearing flange
NIASA, S.A.
Options
Powered by
CAD模型選擇
{niasa/accessories/se5_asmtab.prj},{NB=M3-SE5--},{SIZE=M3},{D1=90},{D2=46},{D3=67},{DD1=20},{DD2=11},{H1=30},{H2=10},{WEIGHT=0.5},{AP=-},{R=1.000},{D4=32.000},{D5=37.000},{D6=39.000},{H3=13.000},{H4=4.000},{H5=1.600},{PPATH=se5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Screw jack size
ⁿ/ₐ
D1
Ød1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
DD1
ØD1 H7
[mm]
DD2
ØD2
[mm]
H1
h1
[mm]
H2
h2
[mm]
WEIGHT
Weight
[kg]
M1-SE5--
M1-SE5--
M1
65
30
48
12
9
20
7
0.2
M2-SE5--
M2-SE5--
M2
80
40
60
15
11
25
8
0.3
M3-SE5--
M3-SE5--
M3
90
46
67
20
11
30
10
0.5
M4-SE5--
M4-SE5--
M4
110
60
85
25
13
35
15
1.2
M5-SE5--
M5-SE5--
M5
150
85
117
40
17
55
20
2.9
J1-SE5--
J1-SE5--
J1
170
90
130
45
21
60
25
4.3
Jseries-SE5--
Jseries-SE5--
Jseries
200
105
155
55
25
65
30
7.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表