HNG-C-CR - Chrome plated Metal Hinges with threaded studs
NBK (锅屋百迪株式会社)
机械要素零件
闩/铰链
HNG-A / HNG-C -金属铰链
Powered by
CAD模型選擇
{nbk/man_machine_elements/vise_action_latch/hng/hng_c_cr_asmtab.prj},{NB=HNG-40-40-C-CR},{CN1=HNG-40-40-C-CR},{A=40},{B=40},{A1=25},{A2=12.5},{A3=12.5},{B1=25},{M=M5},{LM=12},{C=14.0},{C1=14.0},{H=9.0},{H1=5},{H2=5.5},{MASS=59},{NDM=5.000},{D2=5.300},{D3=4.000},{H4=11.000},{PPATH=hng_c_asmtpl.prj},{COLOR=CR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Length A
[mm]
B
Length B
[mm]
A1
Length A1
[mm]
B1
Length B1
[mm]
M
Thread M
[mm]
LM
Length Lm
[mm]
C
Length C
[mm]
C1
Length C1
[mm]
H
Height H
[mm]
H1
Height h1
[mm]
H2
Height h2
[mm]
HNG-40-40-C-CR
HNG-40-40-C-CR
40
40
25
25
M5
12
14.0
14.0
9.0
5
5.5
HNG-50-50-C-CR
HNG-50-50-C-CR
50
50
30
30
M6
12
18.5
18.5
11.5
6
6.5
HNG-60-60-C-CR
HNG-60-60-C-CR
60
60
36
36
M8
14
21.5
21.5
15.0
8
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表