SBJS-F - Swivel Ball Joint
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
SBJ - 轴向球节
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/sbj/sbjs_f_asmtab.prj},{NB=SBJS-23-M4-F},{CN=SBJS-23-M4-F},{D=23},{M=M4},{NDM=4.000},{LF=6.0},{SH=17.3},{M1=M5},{NDM1=5},{PITCH=0.80},{LF1=7.5},{DB=14},{SD=11.0},{SD1=2.5},{H=26.6},{SH1=21.7},{SH2=10.6},{P=7},{SW=9},{PART2=F},{B=2.5},{PPATH=sbjs_f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
D
Diameter D
[mm]
M
Thread M
ⁿ/ₐ
LF
Length Of Thread Lf
[mm]
SH
Height h
[mm]
M1
Thread M1
ⁿ/ₐ
PITCH
Pitch
ⁿ/ₐ
LF1
Length Of Thread Lf1
[mm]
DB
Diameter Db
[mm]
SD
Diameter d
[mm]
SD1
Diameter d1
[mm]
H
Height H
[mm]
SH1
Height h1
[mm]
SH2
Height h2
[mm]
P
Dimension P
[mm]
SW
Width across flats
[mm]
B
Dimension B
[mm]
SBJS-23-M4-F
SBJS-23-M4-F
23
M4
6.0
17.3
M5
0.80
7.5
14
11.0
2.5
26.6
21.7
10.6
7
9
2.5
SBJS-31-M5-F
SBJS-31-M5-F
31
M5
7.5
21.5
M6
1.00
9.0
18
14.0
3.5
35.5
29.6
14.9
9
12
3.0
SBJS-39-M5-F
SBJS-39-M5-F
39
M5
7.5
25.5
M8
1.25
12.0
24
15.0
4.5
45.0
37.2
18.9
12
13
4.0
SBJS-49-M8-F
SBJS-49-M8-F
49
M8
12.0
30.8
M8
1.25
12.0
28
19.5
4.5
56.0
46.1
24.0
16
17
4.0
SBJS-23-M5-FL
SBJS-23-M5-FL
23
M5
7.5
24.8
M5
0.80
7.5
14
11.0
2.5
26.6
21.7
10.6
7
9
2.5
SBJS-31-M6-FL
SBJS-31-M6-FL
31
M6
9.0
32.5
M6
1.00
9.0
18
14.0
3.5
35.5
29.6
14.9
9
12
3.0
SBJS-39-M6-FL
SBJS-39-M6-FL
39
M6
9.0
36.2
M8
1.25
12.0
24
15.0
4.5
45.0
37.2
18.9
12
13
4.0
SBJS-39-M8-FL
SBJS-39-M8-FL
39
M8
12.0
40.5
M8
1.25
12.0
24
15.0
4.5
45.0
37.2
18.9
12
13
4.0
SBJS-49-M10-FL
SBJS-49-M10-FL
49
M10
15.0
51.8
M8
1.25
12.0
28
19.5
4.5
56.0
46.1
24.0
16
17
4.0
SBJS-23-1/4-20-FL
SBJS-23-1/4-20-FL
23
1/4-20UNC
8.0
24.8
M5
0.80
7.5
14
11.0
2.5
26.6
21.7
10.6
7
9
2.5
SBJS-31-1/4-20-FL
SBJS-31-1/4-20-FL
31
1/4-20UNC
10.0
32.5
M6
1.00
9.0
18
14.0
3.5
35.5
29.6
14.9
9
12
3.0
SBJS-39-3/8-16-FL
SBJS-39-3/8-16-FL
39
3/8-16UNC
12.0
40.5
M8
1.25
12.0
24
15.0
4.5
45.0
37.2
18.9
12
13
4.0
SBJS-49-3/8-16-FL
SBJS-49-3/8-16-FL
49
3/8-16UNC
12.0
44.8
M8
1.25
12.0
28
19.5
4.5
56.0
46.1
24.0
16
17
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表