FUAF-B0-X - Levelling feet without fixing lug
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FUAF-B0-X - Levelling feet without fixing lug
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fuaf_b0_x/fuaf_b0_x_asmtab.prj},{NB=FUAF-40-M8-25-B0-X (0)},{PARTNUMBER=GN 40-40-M8-25-B0-X},{EGPARTNUMBER=GN 40-40-M8-25-B0-X},{JDPARTNUMBER=GN 40-40-M8-25-B0-X},{ITEMID=40-40-M8-25-B0-X},{NORMNR=GN 40},{WINKEL=0},{D1=40},{D2=M8},{NDM=8},{FORM=B0},{H33=10.5},{H44=-},{FORMX='B','A0','A1','D3'},{AUSF=X},{AUSF1='S','SK','X'},{L1=-},{L11='40','50','63'},{LL='-'},{L21=-},{L31=-},{L77=25},{D3=5.4},{D3X=5.4},{H1=2.0},{H22=1.5},{H66=3.5},{M=30},{M2X=30},{H5=-},{L4=-},{L5=-},{SW11=17},{SW22=-},{SW33=-},{SW77=14},{TT=8},{SW4=-},{SW5=-},{SW6=-},{WEIGHT=0.0629},{CTN=84879059},{CTNUS=},{ROHS=YES},{PPATH=parts/gn_40_asmtpl.prj},{INFOGANTER=Produktdetails},{INFOWINCO=Produktdetails},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MC
Model Code
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L7
[mm]
D3
[mm]
H1
[mm]
M
[mm]
SW7
[mm]
T
[mm]
FUAF-40-M8-25-B0-X
FUAF-40-M8-25-B0-X
40
M8
X
25
5.4
2.0
30
14
8
FUAF-40-M10-28-B0-X
FUAF-40-M10-28-B0-X
40
M10
X
28
5.4
2.0
30
14
10
FUAF-40-M12-31-B0-X
FUAF-40-M12-31-B0-X
40
M12
X
31
5.4
2.0
30
17
12
FUAF-50-M8-25-B0-X
FUAF-50-M8-25-B0-X
50
M8
X
25
6.6
2.5
38
14
8
FUAF-50-M10-28-B0-X
FUAF-50-M10-28-B0-X
50
M10
X
28
6.6
2.5
38
14
10
FUAF-50-M12-32-B0-X
FUAF-50-M12-32-B0-X
50
M12
X
32
6.6
2.5
38
17
12
FUAF-50-M16-37-B0-X
FUAF-50-M16-37-B0-X
50
M16
X
37
6.6
2.5
38
22
16
FUAF-60-M8-25-B0-X
FUAF-60-M8-25-B0-X
60
M8
X
25
6.6
2.5
48
14
8
FUAF-60-M10-28-B0-X
FUAF-60-M10-28-B0-X
60
M10
X
28
6.6
2.5
48
14
10
FUAF-60-M12-32-B0-X
FUAF-60-M12-32-B0-X
60
M12
X
32
6.6
2.5
48
17
12
FUAF-60-M16-37-B0-X
FUAF-60-M16-37-B0-X
60
M16
X
37
6.6
2.5
48
22
16
FUAF-80-M8-26-B0-X
FUAF-80-M8-26-B0-X
80
M8
X
26
8.6
3.0
64
14
8
FUAF-80-M10-29-B0-X
FUAF-80-M10-29-B0-X
80
M10
X
29
8.6
3.0
64
14
10
FUAF-80-M12-32-B0-X
FUAF-80-M12-32-B0-X
80
M12
X
32
8.6
3.0
64
17
12
FUAF-80-M16-38-B0-X
FUAF-80-M16-38-B0-X
80
M16
X
38
8.6
3.0
64
22
16
FUAF-80-M20-45-B0-X
FUAF-80-M20-45-B0-X
80
M20
X
45
8.6
3.0
64
27
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表