SDBS - Stainless steel Hex Socket Bolt with Dog Point
NBK (锅屋百迪株式会社)
机械要素零件
螺钉
SDB - Hex Socket Bolt with Dog Point
Powered by
CAD模型選擇
{nbk/man_machine_elements/screw/sdb/sdbs.prj},{NB=SDBS-M5-30},{CN=SDBS-M5-30},{M=M5},{L1=5},{L2=4.0},{SD2=4.0},{D1=8.5},{B=4.0},{L=30},{NDM=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L1
Length L1
[mm]
L2
Length L2
[mm]
SD2
Diameter d2
[mm]
D1
Diameter D1
[mm]
B
Width B
[mm]
L
Length L
[mm]
SDBS-M3-10
SDBS-M3-10
M3
3
2.5
2.5
5.5
2.5
10
SDBS-M3-12
SDBS-M3-12
M3
3
2.5
2.5
5.5
2.5
12
SDBS-M3-16
SDBS-M3-16
M3
3
2.5
2.5
5.5
2.5
16
SDBS-M3-20
SDBS-M3-20
M3
3
2.5
2.5
5.5
2.5
20
SDBS-M4-12
SDBS-M4-12
M4
4
3.0
3.0
7.0
3.0
12
SDBS-M4-16
SDBS-M4-16
M4
4
3.0
3.0
7.0
3.0
16
SDBS-M4-20
SDBS-M4-20
M4
4
3.0
3.0
7.0
3.0
20
SDBS-M4-25
SDBS-M4-25
M4
4
3.0
3.0
7.0
3.0
25
SDBS-M4-30
SDBS-M4-30
M4
4
3.0
3.0
7.0
3.0
30
SDBS-M5-12
SDBS-M5-12
M5
5
4.0
4.0
8.5
4.0
12
SDBS-M5-16
SDBS-M5-16
M5
5
4.0
4.0
8.5
4.0
16
SDBS-M5-20
SDBS-M5-20
M5
5
4.0
4.0
8.5
4.0
20
SDBS-M5-25
SDBS-M5-25
M5
5
4.0
4.0
8.5
4.0
25
SDBS-M5-30
SDBS-M5-30
M5
5
4.0
4.0
8.5
4.0
30
SDBS-M6-12
SDBS-M6-12
M6
6
5.0
4.0
10.0
5.0
12
SDBS-M6-16
SDBS-M6-16
M6
6
5.0
4.0
10.0
5.0
16
SDBS-M6-20
SDBS-M6-20
M6
6
5.0
4.0
10.0
5.0
20
SDBS-M6-25
SDBS-M6-25
M6
6
5.0
4.0
10.0
5.0
25
SDBS-M6-30
SDBS-M6-30
M6
6
5.0
4.0
10.0
5.0
30
SDBS-M6-35
SDBS-M6-35
M6
6
5.0
4.0
10.0
5.0
35
SDBS-M6-40
SDBS-M6-40
M6
6
5.0
4.0
10.0
5.0
40
SDBS-M8-16
SDBS-M8-16
M8
8
6.5
6.0
13.0
6.0
16
SDBS-M8-20
SDBS-M8-20
M8
8
6.5
6.0
13.0
6.0
20
SDBS-M8-25
SDBS-M8-25
M8
8
6.5
6.0
13.0
6.0
25
SDBS-M8-30
SDBS-M8-30
M8
8
6.5
6.0
13.0
6.0
30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表