SCPS-KR - Thrust Pad
NBK (锅屋百迪株式会社)
机械要素零件
螺钉
SCPS - Thrust Pad
Powered by
CAD模型選擇
{nbk/man_machine_elements/screw/scps/scps_kr.prj},{NB=SCPS-50-M12-KR},{CN=SCPS-50-M12-KR},{D1=50},{R=9.2},{H1=11.5},{S=1.7},{D1X=50},{H=11,5},{HX=11.500},{D2=9.2},{E=3.7},{G=M12},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
D1
Diameter D1
[mm]
R
Dimension r
[mm]
H1
Height H1
[mm]
S
Thickness S
[mm]
SCPS-50-M12-KR
SCPS-50-M12-KR
50
9.2
11.5
1.7
SCPS-50-M16-KR
SCPS-50-M16-KR
50
12.5
13.5
1.7
SCPS-60-M16-KR
SCPS-60-M16-KR
60
12.5
13.5
1.7
SCPS-60-M20-KR
SCPS-60-M20-KR
60
16.5
15.5
1.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表