HB - Heavy Duty Bearing Block Slides
Nason
Cylinders
Load-Carrying Cylinders
Powered by
CAD模型選擇
{nason/cylinders/non_rotating_cylinders/hb_asmtab.prj},{NB=HB-25x25BMT},{BORE=25mm (.98\")},{BOREN=25.000},{BORET=25},{MODEL=H-Block Slide},{AE=},{STROKE=25},{STRMAX=150},{BEARING=B},{MOUNTING=MT},{MAGNETIC=},{EM=},{PE=},{T=.472 (12.0)},{EDP=.33 (8.5)},{EI=0.250},{AI=2.500},{BT=0.1250},{NO=2},{REXT=RH},{L3=0.750},{PPATH=hb_asmtpl.prj},{TEXT1=0.44 (11.1) C'BORE X 0.27 (6.9) DP.},{TEXT2=0.27 (6.8) THRU},{TEXT3=TAP X 0.63 (16) DP. (FROM OPPOSITE SIDE)},{TEXT4=0.27 (6.8) THRU},{TEXT5=TAP THRU},{TEXT6=0.43 (11) C'BORE X 0.27 (6.9) DP. (FROM OPPOSITE SIDE)},{TEXT7=TAP 0.50 (12.7) DP.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
A
[INCH (mm)]
B
[INCH (mm)]
C
[INCH (mm)]
D
ⁿ/ₐ
E
ⁿ/ₐ
F
ⁿ/ₐ
G
ⁿ/ₐ
H
[INCH (mm)]
J
[INCH (mm)]
K
[Inch]
HB-12x25BMT
HB-12x25BMT
12mm (.47")
H-Block Slide
0.25 (6.35)
0.73 (18.5)
0.399 (10.0)
M6x1
M5x0.8
M5x0.8
M4x0.7
-
-
-
HB-25x25BMT
HB-25x25BMT
25mm (.98")
H-Block Slide
0.50 (12.7)
0.91 (23.0)
0.396 (10.0)
M8x1.25
M8x1.25
M5x0.8
M6x1
-
-
-
HB-40x25BMT
HB-40x25BMT
40mm (1.58")
H-Block Slide
0.75 (19.05)
1.02 (26.0)
0.58 (15.0)
M10x1.5
M10x1.5
G1/8
M8x1.25
-
-
-
HB-50x25BMT
HB-50x25BMT
50mm (1.97")
H-Block Slide
1.00 (25.4)
1.22 (31.0)
0.591 (15.0)
M12x1.75
M12x1.75
G1/8
M10X1.5
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表