OPEN
NANKAI SEIKO CO., LTD. (SMT)
Flanged Bearing Units
SSXCA type
Powered by
CAD模型選擇
{nankai/sf_series_f_b_u/ssxca_type/ssxca_asmtab.prj},{NB=SS XCA6003 SFA},{VER=1},{END=SFA},{SIZE=6003},{SD=17},{B1=10},{B2=18.75},{G=M4},{D=68},{B=12.5},{L=52.0},{SD1=22.95},{SD2=33.1},{R=0.3},{BS=M5},{CR=6000},{COR=3250},{N=9.5},{H=5.4},{N1=5.5},{PPATH=parts/ssxca_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order
ⁿ/ₐ
SD
[mm]
B1
[mm]
B2
[mm]
G
ⁿ/ₐ
D
[mm]
B
[mm]
L
[mm]
SD1
[mm]
SD2
[mm]
R
[mm]
BS
Bolt Size
ⁿ/ₐ
CR
[N]
COR
[N]
SS XCA6000 SFA
SS XCA6000 SFA
10
8
16.00
M3
52
10.0
40.0
14.86
24.4
0.3
M4
4600
1970
SS XCA6200 SFA
SS XCA6200 SFA
10
9
17.50
M4
55
10.0
43.0
17.45
28.6
0.6
M4
5100
2390
SS XCA6001 SFA
SS XCA6001 SFA
12
8
16.00
M3
55
10.0
43.0
17.45
26.5
0.3
M4
5100
2390
SS XCA6201 SFA
SS XCA6201 SFA
12
10
20.00
M4
58
12.0
45.5
18.19
30.1
0.6
M5
6800
3050
SS XCA6002 SFA
SS XCA6002 SFA
15
9
18.00
M3
58
12.0
45.5
20.45
30.1
0.3
M5
5600
2840
SS XCA6202 SFA
SS XCA6202 SFA
15
11
20.75
M4
68
12.5
52.0
21.69
33.1
0.6
M5
7650
3750
SS XCA6003 SFA
SS XCA6003 SFA
17
10
18.75
M4
68
12.5
52.0
22.95
33.1
0.3
M5
6000
3250
SS XCA6203 SFA
SS XCA6203 SFA
17
12
22.00
M5
72
14.0
57.0
24.68
37.9
0.6
M6
9600
4800
SS XCA6004 SFA
SS XCA6004 SFA
20
12
22.00
M5
72
14.0
57.0
27.44
40.1
0.6
M6
9400
5050
SS XCA6204 SFA
SS XCA6204 SFA
20
14
23.75
M5
80
15.5
64.0
29.22
44.8
1.0
M6
12800
6650
SS XCA6005 SFA
SS XCA6005 SFA
25
12
23.75
M5
80
15.5
64.0
32.04
44.8
0.6
M6
10100
5850
SS XCA6205 SFA
SS XCA6205 SFA
25
15
27.00
M5
95
17.0
76.0
33.92
49.7
1.0
M8
14000
7900
SS XCA6006 SFA
SS XCA6006 SFA
30
13
26.50
M5
95
17.0
76.0
37.93
52.7
1.0
M8
13200
8300
SS XCA6206 SFA
SS XCA6206 SFA
30
16
29.75
M6
105
18.5
86.0
40.60
59.7
1.0
M8
19500
11300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表