Type KFW/D
Murrplastik
Schlauch- und Verschraubungssysteme
Conduit connection
Flange connections
Bulkhead fitting
Powered by
CAD模型選擇
{murrplastik/schlauch_und_verschraubsysteme/schlauchanschluss/flanschanschlusse/flanschwinkel/kfw_d_standardwellung.prj},{NB=KFW/D-48_83561860},{GEWART=Für Kabelschutzschläuche mit Standardwellung Typ EW-xx und EWT-xxx},{IDNR=},{TYP=KFW/D-48},{BESTNR=83561860},{FARBE=schwarz},{PFM=M50/P48 (S)},{A=116.0},{B=101.0},{C=76.0},{D=87.5},{E=87.5},{G=68.5},{I=89.5},{J=9.5},{K=16.0},{FI=6.5},{VPE=10},{VERS=2},{R1=10.000},{R2=20.000},{ALFA=120.280},{E2=72.500},{I2=104.570},{R3=10.000},{R4=10.000},{I3=8.000},{E3=52.500},{C2=37.500},{C3=6.000},{C4=7.000},{HL=27.250},{R5=55.000},{R6=49.000},{R7=14.880},{R8=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
TYPE
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
FARBE
COLOR
ⁿ/ₐ
PFM
Suitable for Murrflex
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
I
[mm]
J
[mm]
K
[mm]
FI
Ø
[mm]
VPE
[St.]
KFW/D-11_83561850
KFW/D-11
83561850
Black
M16/P11
49.0
47.0
35.0
29.0
37.0
22.5
27.0
11.0
4.5
4.3
10
KFW/D-16_83561852
KFW/D-16
83561852
Black
M20/P16 (S)
49.0
47.0
35.0
29.0
37.0
22.5
27.0
11.0
4.5
4.3
10
KFW/D-21_83561854
KFW/D-21
83561854
Black
M25/P21 (S)
69.0
65.0
44.0
41.5
51.5
30.0
42.5
15.0
6.0
6.0
10
KFW/D-29_83561856
KFW/D-29
83561856
Black
M32/P29 (S)
90.0
78.0
55.0
64.5
64.5
40.0
68.0
9.0
16.0
6.5
10
KFW/D-36_83561858
KFW/D-36
83561858
Black
M40/P36 (S)
99.0
94.0
66.0
79.5
79.5
48.5
74.5
9.5
10.0
6.5
10
KFW/D-48_83561860
KFW/D-48
83561860
Black
M50/P48 (S)
116.0
101.0
76.0
87.5
87.5
68.5
89.5
9.5
16.0
6.5
10
KFW/D-11_83561810
KFW/D-11
83561810
Gray
M16/P11
49.0
47.0
35.0
29.0
37.0
22.5
27.0
11.0
4.5
4.3
10
KFW/D-16_83561812
KFW/D-16
83561812
Gray
M20/P16 (S)
49.0
47.0
35.0
29.0
37.0
22.5
27.0
11.0
4.5
4.3
10
KFW/D-21_83561814
KFW/D-21
83561814
Gray
M25/P21 (S)
69.0
65.0
44.0
41.5
51.5
30.0
42.5
15.0
6.0
6.0
10
KFW/D-29_83561816
KFW/D-29
83561816
Gray
M32/P29 (S)
90.0
78.0
55.0
64.5
64.5
40.0
68.0
9.0
16.0
6.5
10
KFW/D-36_83561818
KFW/D-36
83561818
Gray
M40/P36 (S)
99.0
94.0
66.0
79.5
79.5
48.5
74.5
9.5
10.0
6.5
10
KFW/D-48_83561820
KFW/D-48
83561820
Gray
M50/P48 (S)
116.0
101.0
76.0
87.5
87.5
68.5
89.5
9.5
16.0
6.5
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表