90858
Molex
PCB Headers
5.00mm
RAST 5
Powered by
CAD模型選擇
{molex/pcb_headers/5_00mm/rast_5/90858.prj},{NB=908580029},{SHA256=c8xY6sh5rLhX6O65O7blaayQS91mluF53hVeYBeVjZ4=},{INAME=07648__908580029},{PN=908580029},{DESC=5.00mm Pitch Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Reference K13},{CIRCUITS=2},{CURRENT=16.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
908580029
908580029
5.00mm Pitch Appli-Mate R...
2
16.0
Tin
1
Vertical
Through Hole
908586002
908586002
5.00mm Pitch Appli-Mate R...
10
16.0
Tin
1
Vertical
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表