90628
Molex
PCB Headers
2.54mm
C-Grid III
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/c_grid_3/90628.prj},{NB=906280135},{SHA256=aM87q7MJU0IgDukWtkoAK0dQs/eI381XrwU0Uq0d3yM=},{INAME=07511__906280135},{PN=906280135},{DESC=2.54mm Pitch C-Grid III Header, Dual Row, Vertical, with Kinked PC Tail, 60 Circuits, Tin (Sn) Plating},{CIRCUITS=60},{CURRENT=3.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
906280135
906280135
2.54mm Pitch C-Grid III H...
60
3.0
Tin
2
Vertical
Through Hole
906280788
906280788
2.54mm Pitch C-Grid III H...
56
3.0
Tin
2
Vertical
Through Hole
906280927
906280927
2.54mm Pitch C-Grid III H...
14
3.0
Gold
2
Vertical
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表