93334
Molex
IDT and Solder Connectors
2.50mm
RAST 2.5
Powered by
CAD模型選擇
{molex/idt_and_solder_connectors/2_50mm/rast_2_5/93334.prj},{NB=933343501},{SHA256=YTBq++2OYUGRg12A57hoMuqMhK2h6QceXiMwg2xQCBQ=},{INAME=00128__933343501},{PN=933343501},{DESC=2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, 10 Circuits, with Bead-On Terminal, Fully Coded},{CIRCUITS=10},{CURRENT=2.0},{MATERIAL=Tin},{ROWS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
MATERIAL
Material - Plating Mating
[A]
ROWS
Number of Rows
ⁿ/ₐ
933343001
933343001
2.50mm Pitch Appli-Mate R...
9
2.0
Tin
1
933343501
933343501
2.50mm Pitch Appli-Mate R...
10
2.0
Tin
1
933344001
933344001
2.50mm Pitch Appli-Mate R...
11
2.0
Tin
1
933344501
933344501
2.50mm Pitch Appli-Mate R...
12
2.0
Tin
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表