160092
Molex
Crimp Housings
3.50mm
MX150
Powered by
CAD模型選擇
{molex/crimp_housings/3_50mm/mx150/160092.prj},{NB=1600927006},{PN=1600927006},{CIRCUITS=12},{ROWS=2},{DESC=MX150 Mat-Sealed Female Transmission Connector Assembly, Dual Row, 12 Circuits, UL 94V-0, Keying Option A, with Connector Position Assurance, with Clipslot, Natural},{CURRENT=Contact Molex},{GENDER=Receptacle},{CTCODE=987651-0761},{MAT=Polystyrene (PS)},{COL=Black},{PU=Partitioned Carton},{QU=Partitioned Carton},{CNS_ELECTRO_MATERIAL=Thermoplast},{AAN521=natur},{DESCRIPTION_SHORT=MX150 Mat-Sealed Female Transmission Connector Assembly},{W=0.009262},{CC=A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
CTCODE
Supplier Typecode
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
PU
Package unit
ⁿ/ₐ
QU
Quantitiy unit
ⁿ/ₐ
1600927006
1600927006
MX150 Mat-Sealed Female T...
12
Contact Molex
Receptacle
2
987651-0761
Polystyrene (PS)
Black
Partitioned Carton
Partitioned Carton
1600922009
1600922009
MX150 Mat-Sealed Female T...
4
Contact Molex
Receptacle
2
987651-0761
Polyamide (PA)
Black
Partitioned Carton
Partitioned Carton
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表