MRH A - Ball Lock Retainers, True Set - Advanced
Moeller Precision Tool
Retainers and Accessories
True-Set Ball Lock
Powered by
CAD模型選擇
{moellerprecision/retainer_accessories/true_set_ball_lock/mrh_a.prj},{NB=MRH 16A},{PN=MRH 16A},{D=16},{E=31.750},{G=15.87},{L=54.0},{W=51.6},{W1=51.7848},{R=14.3},{H=19.05},{J=6.00},{K=13.50},{ILD=6},{SS=M8},{SDPTH=9.52}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
D
D Dia.
[mm]
E
E (+.01/-.01)
[mm]
G
[mm]
L
[mm]
W
[mm]
R
[mm]
H
[mm]
J
J (+.01/-.01)
[mm]
K
K (+.01/-.01)
[mm]
ILD
In-Line Dowel
[mm]
SS
Screw Size
ⁿ/ₐ
SDPTH
[mm]
MRH 10A
MRH 10A
10
26.924
11.12
44.5
39.9
9.5
19.05
7.50
9.00
6
M8
9.52
MRH 13A
MRH 13A
13
29.972
14.27
50.8
48.3
12.7
19.05
6.50
12.00
6
M8
9.52
MRH 16A
MRH 16A
16
31.750
15.87
54.0
51.6
14.3
19.05
6.00
13.50
6
M8
9.52
MRH 20A
MRH 20A
20
33.528
17.47
60.3
58.2
17.5
19.05
5.00
16.50
6
M10
11.51
MRH 25A
MRH 25A
25
40.640
19.84
69.9
66.5
22.2
23.82
7.00
22.00
6
M12
13.49
MRH 32A
MRH 32A
32
40.640
19.84
69.9
66.5
22.2
23.82
7.00
22.00
6
M12
13.49
MRH 40A
MRH 40A
40
43.993
24.00
81.0
77.8
26.0
27.00
10.00
26.00
6
M12
13.49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表