MJ - Ball Lock Punches, Light Duty - Ejector
Moeller Precision Tool
Metric Products
Metric - Punches
Metric - Ball Lock Punches
Metric - Light Duty
Powered by
CAD模型選擇
{moellerprecision/metric/punches/ball_lock_punches/light_duty/mj_.prj},{NB=MJC 13 63 STD 5.00, BS90},{TYPE=C},{D=13},{P=5.00},{P1=[5.00-12.98/0.01]},{P2=[5.01-13.00/0.01]},{P3=[5.01-13.00/0.01]},{PSMIN=5.01},{PSMAX=13.00},{W=0.00},{WMIN=4.50},{GMAX=13.00},{R=0.00},{L=63},{L1=[63,71,80,90,100]},{MAT=Steel: M2, HRC 60-63},{SBR=STD},{BS=90.00},{ES=MAE 5},{C1=0.635},{A1=11.0},{B1=20.5},{R1=8},{T1=9.5},{PH=1.58},{SH=4.37},{TAP=M5},{THD=5},{CPH=1.5875}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
D
D Shank Dia.
[mm]
G
[mm]
MAT
Material
ⁿ/ₐ
PT
Point Tolerance
ⁿ/ₐ
ES
Ejector Size
ⁿ/ₐ
MJC 6 63 STD 2.20, BS90
MJC 6 63 STD 2.20, BS90
6
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
MAE 3
MJC 10 63 STD 2.50, BS90
MJC 10 63 STD 2.50, BS90
10
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
MAE 4
MJC 13 63 STD 5.00, BS90
MJC 13 63 STD 5.00, BS90
13
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
MAE 5
MJC 16 63 STD 8.00, BS90
MJC 16 63 STD 8.00, BS90
16
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
MAE 5
MJC 20 63 STD 12.00, BS90
MJC 20 63 STD 12.00, BS90
20
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
MAE 6
MJC 25 63 STD 16.00, BS90
MJC 25 63 STD 16.00, BS90
25
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
MAE 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表