SL-SBSET,SH-SBSET,SHD-SBSET - (Precision Cleaning) Phillips Hex Head Bolts with Washer Set
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_sbset_asmtab.prj},{NB=SL-SBSET5-10},{MATB=SBSET},{MATBALG= 'BSET', 'Structural Alloy Steel', 'SBSET', '304 Stainless Steel Equivalent'},{MATSW=JIS B1251},{MATPW=JIS B1256},{CM=SL},{M=5},{M1=5.000},{L=10},{A=8},{E=3.5},{C=8.5},{D=12},{AA=5.2},{PPATH=bset_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
M
ⁿ/ₐ
MP
MxP (粗牙)
ⁿ/ₐ
A
[mm]
E
[mm]
C
[mm]
D
[mm]
AA
(a)
[mm]
SL-SBSET4-8
SL-SBSET4-8
SL-SBSET
4
4x0.7
7
2.8
7.0
10
4.4
SL-SBSET5-10
SL-SBSET5-10
SL-SBSET
5
5x0.8
8
3.5
8.5
12
5.2
SL-SBSET6-10
SL-SBSET6-10
SL-SBSET
6
6x1
10
4.0
11.5
13
6.3
SL-SBSET8-12
SL-SBSET8-12
SL-SBSET
8
8x1.25
13
5.5
14.5
18
8.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 87 - Hex head bolts with hex nuts, for steel construction (DIN 7990), cl...
Bossard Catalog
31.10.2023
SL-BOX-SBSET,SH-BOX-SBSET,SHD-BOX-SBSET - (Precision Cleaning) Phillips Hex...
Misumi
16.10.2023
BVAPT4, BVAPC4, BVAST4, BVASC4, BVART4 - Double Plus Chain Conveyors BV Ser...
Misumi
23.01.2024
WSSB, WSSM, WSSS,WSSA,WSSAB - 金属垫圈 -普通级 T尺寸选择型-
Misumi
07.06.2021
CMB1515-LF, CMB2020-LF - COMBe - Lifter Module
Misumi
07.06.2021
BN 77 - Hex head bolts with hex nuts partially threaded (ISO 4016; ~DIN 601...
Bossard Catalog
31.10.2023
DIN 6921 - Hexagon bolts with flange
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表