SL-CBAST, SH-CBAST, SHD-CBAST - (Precision Cleaning) Screws with Through Hole - Low Head Screws with Through Hole
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_cbast.prj},{NB=SL-CBAST4-6},{MAT=SUSXM7(30430 Stainless Steel) (SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10) or Equivalent)},{CM=SL-},{M=4},{M1=4.000},{L=6},{A=7.0},{E=2.8},{B=2.5},{DD=1.5},{V=0.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
M
ⁿ/ₐ
MP
MxP
ⁿ/ₐ
A
[mm]
E
[mm]
B
[mm]
DD
d
[mm]
SL-CBAST3-6
SL-CBAST3-6
SL-CBAST
3
3x0.5
5.5
2.0
2.0
1.2
SL-CBAST4-6
SL-CBAST4-6
SL-CBAST
4
4x0.7
7.0
2.8
2.5
1.5
SL-CBAST5-10
SL-CBAST5-10
SL-CBAST
5
5x0.8
8.5
3.5
3.0
1.5
SL-CBAST6-10
SL-CBAST6-10
SL-CBAST
6
6x1
10.0
4.0
4.0
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表