BFPP - 缓冲固定销
Misumi
FA工厂自动化
18_检查夹具/肘夹
Powered by
CAD模型選擇
{misumi/metric/18_inspection_articles/bfpp_asmtbl.prj},{NB=BFPP-S-8},{TYPE=BFPP},{SPR=S},{NO=8},{D=13},{P=6},{S=5},{L=45.0},{L1=9},{L2=26.0},{L3=10.0},{W1=11},{W2=5},{M1=M3},{MM1=3},{X1=5},{X2=6.0},{B=14},{B1=16.166},{M2=M8XP1.25},{MM2=1.25},{PPATH=bfpp/bfpp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
型号
ⁿ/ₐ
NO
No.
ⁿ/ₐ
D
[mm]
P
[mm]
S
[mm]
L
(L)
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W1
[mm]
W2
[mm]
M1
M1(粗牙螺纹)
ⁿ/ₐ
X1
[mm]
X2
[mm]
B
[mm]
M2
ⁿ/ₐ
BFPP-S-8
BFPP-S-8
8
13
6
5
45.0
9
26.0
10.0
11
5
M3
5
6.0
14
M8XP1.25
BFPP-S-10
BFPP-S-10
10
16
8
6
53.5
10
31.0
12.5
14
7
M4
6
7.5
17
M10XP1.25
BFPP-S-14
BFPP-S-14
14
22
12
8
78.0
15
45.5
17.5
21
10
M6
8
10.0
22
M14XP1.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表