SL-SPFBSU,SH-SPFBSU,SHD-SPFBSU - Precision Cleaning Support Pins - Tapped, Flat -Tip Set Screw Type
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/sl_spfbsu.prj},{NB=SL-SPFBSU15-L40.00-P8-B5},{CO=SL-},{D=15},{L=40.00},{P=8},{B=5.0},{DD=10},{F=5},{M11=10},{W=13},{LL=10},{A=15},{M22=8},{N=M4},{N11=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
W
[mm]
LL
l
[mm]
A
[mm]
M2
M2 (Coarse)
ⁿ/ₐ
N
N (Coarse)
ⁿ/ₐ
SL-SPFBSU12-L30.00-P6-B4
SL-SPFBSU12-L30.00-P6-B4
12
10
10
10
M5
M3
SL-SPFBSU15-L40.00-P8-B5
SL-SPFBSU15-L40.00-P8-B5
15
13
10
15
M8
M4
SL-SPFBSU20-L45.00-P10-B5
SL-SPFBSU20-L45.00-P10-B5
20
17
10
20
M8
M4
SL-SPFBSU25-L50.00-P12-B5
SL-SPFBSU25-L50.00-P12-B5
25
20
12
24
M10
M4
SL-SPFBSU30-L65.00-P16-B5
SL-SPFBSU30-L65.00-P16-B5
30
24
18
28
M16
M4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表