MSW - 螺塞 标准型
Misumi
FA工厂自动化
12_轴承固定座/轴承
Powered by
CAD模型選擇
{misumi/metric/12_bearing_holders/msw.prj},{NB=MSW20},{TYPE=MSW},{MAT=1045 Steel},{HARD=34~43HRC},{ST=Black Oxide},{M=20},{MP=20X1.5},{L=12},{B=10.0},{TT=6.0},{DZZ=0.0},{MNUM=20.0},{KDM=18.376}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
HARD
硬度
ⁿ/ₐ
ST
表面处理
ⁿ/ₐ
M
ⁿ/ₐ
MP
MXP
ⁿ/ₐ
L
[mm]
B
[mm]
TT
t
[mm]
DZZ
dz 最大
[mm]
MNUM
mnum
ⁿ/ₐ
KDM
Kdm
ⁿ/ₐ
MSW2.5
MSW
4137 Steel
34~43HRC
Black Oxide
2.5
2.5X0.45
3
1.3
1.2
0.0
2.5
2.013
MSW3
MSW
4137 Steel
34~43HRC
Black Oxide
3
3X0.5
3
1.5
1.2
1.4
3.0
2.459
MSW4
MSW
4137 Steel
34~43HRC
Black Oxide
4
4X0.7
4
2.0
1.5
2.0
4.0
3.242
MSW5
MSW
4137 Steel
34~43HRC
Black Oxide
5
5X0.8
5
2.5
2.0
2.5
5.0
4.134
MSW6
MSW
4137 Steel
34~43HRC
Black Oxide
6
6X1.0
6
3.0
3.5
0.0
6.0
4.917
MSW8
MSW
4137 Steel
34~43HRC
Black Oxide
8
8X1.25
8
4.0
5.0
0.0
8.0
6.647
MSW10
MSW
4137 Steel
34~43HRC
Black Oxide
10
10X1.5
10
5.0
6.0
0.0
10.0
8.376
MSW12
MSW
1045 Steel
34~43HRC
Black Oxide
12
12X1.5
10
6.0
5.0
0.0
12.0
10.376
MSW14
MSW
1045 Steel
34~43HRC
Black Oxide
14
14X1.5
10
6.0
5.0
0.0
14.0
12.376
MSW16
MSW
1045 Steel
34~43HRC
Black Oxide
16
16X1.5
10
8.0
5.0
0.0
16.0
14.376
MSW18
MSW
1045 Steel
34~43HRC
Black Oxide
18
18X1.5
10
10.0
5.0
0.0
18.0
16.376
MSW20
MSW
1045 Steel
34~43HRC
Black Oxide
20
20X1.5
12
10.0
6.0
0.0
20.0
18.376
MSW22
MSW
1045 Steel
34~43HRC
Black Oxide
22
22X1.5
12
12.0
6.0
0.0
22.0
20.376
MSW24
MSW
1045 Steel
34~43HRC
Black Oxide
24
24X1.5
12
14.0
6.0
0.0
24.0
22.376
MSW25
MSW
1045 Steel
34~43HRC
Black Oxide
25
25X1.5
12
14.0
6.0
0.0
25.0
23.376
MSW26
MSW
1045 Steel
34~43HRC
Black Oxide
26
26X1.5
12
14.0
6.0
0.0
26.0
24.376
MSW27
MSW
1045 Steel
34~43HRC
Black Oxide
27
27X1.5
12
14.0
6.0
0.0
27.0
25.376
MSW28
MSW
1045 Steel
34~43HRC
Black Oxide
28
28X1.5
12
14.0
6.0
0.0
28.0
26.376
MSW30
MSW
1045 Steel
34~43HRC
Black Oxide
30
30X1.5
12
17.0
6.0
0.0
30.0
28.376
MSW33
MSW
1045 Steel
34~43HRC
Black Oxide
33
33X1.5
12
17.0
6.0
0.0
33.0
31.376
MSW36
MSW
1045 Steel
34~43HRC
Black Oxide
36
36X1.5
18
17.0
10.0
0.0
36.0
34.376
MSW38
MSW
1045 Steel
34~43HRC
Black Oxide
38
38X1.5
18
17.0
10.0
0.0
38.0
36.376
MSW40
MSW
1045 Steel
34~43HRC
Black Oxide
40
40X1.5
18
17.0
10.0
0.0
40.0
38.376
MSW42
MSW
1045 Steel
34~43HRC
Black Oxide
42
42X1.5
18
17.0
10.0
0.0
42.0
40.376
MSW45
MSW
1045 Steel
34~43HRC
Black Oxide
45
45X1.5
18
17.0
10.0
0.0
45.0
43.376
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表