SSELBZ, SSELBZ-MX, SSEL2BZ, SSEL2BZ-MX - 微型直线导轨加长型/可互换·微小间隙型标准选择型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/sselbz_asmtab.prj},{NB=SSELBZ10-55},{MAT=S},{MX=},{NOB=},{H=10},{GREASE=},{LS=55},{W=20},{L1=40.0},{B=15},{C=16},{S=M3x3},{L2=29.0},{K=7.8},{CBB=0.3},{W1=9},{W2=5.5},{H1=5.5},{CAA=0.3},{DD1DD2HH=3.5x6x3.5},{F=20},{ALT1=},{MC=M4},{ALT2=},{ALT2L=2.5},{ALT2N=5},{ALT4=},{PPATH=selbz_series/selbz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
S
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSELBZ8-40
SSELBZ8-40
8
17
32.0
12
13
M2X2.5
22.0
6.5
0.3
7
5.0
4.7
0.3
2.4x4.2x2.3
15
5.0
SSELBZ10-55
SSELBZ10-55
10
20
40.0
15
16
M3x3
29.0
7.8
0.3
9
5.5
5.5
0.3
3.5x6x3.5
20
7.5
SSELBZ13-70
SSELBZ13-70
13
27
45.8
20
20
M3x3.5
31.8
10.0
0.5
12
7.5
7.5
0.5
3.5x6x4.5
25
10.0
SSELBZ16-110
SSELBZ16-110
16
32
58.3
25
25
M3x4
43.3
12.0
0.5
15
8.5
9.5
0.5
3.5x6x4.5
40
15.0
SSELBZ20-160
SSELBZ20-160
20
40
67.7
30
30
M4x6
52.3
15.0
0.5
20
10.0
11.0
0.5
6x9.5*5.5
60
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表