ES-SXRD, ES-SXRD-MX, ES-SX2RD, ES-SX2RD-MX, ES-SXRDL, ES-SXRDL-MX, ES-SX2RDL, ES-SX2RDL-MX, ES-SXWD, ES-SXWD-MX, ES-SX2WD, ES-SX2WD-MX, ES-SXWDL, ES-SXWDL-MX, ES-SX2WDL, ES-SX2WDL-MX, ES-SXRK, ES-SXRK-MX, ES-SX2RK, ES-SX2RK-MX, ES-SXRKL, ES-SXRKL-MX, ES-SX2RKL, ES-SX2RKL-MX, ES-SXWK, ES-SXWK-MX, ES-SX2WK, ES-SX2WK-MX, ES-SXWKL, ES-SXWKL-MX, ES-SX2WKL, ES-SX2WKL-MX - ES Linear Guides for Heavy Load - Dust Resistant - With Double Seals / Metal Scrapers (Normal Clearance) (RoHS Compliant)
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/es_sxrd_asmtab.prj},{NB=ES-SXRD24-160},{TS=D},{BT=R},{MX=},{H=24},{NOB=},{LT=},{LS=160},{GREASE=},{ALT1=},{ALT2=},{MAT=Carbon Steel},{HARD=58HRC~},{OT=-20~80},{W1=9.5},{B=34},{L2=41.0},{W=4.0},{P1=26},{P2=26},{S1=M4},{LL1=7},{T=7.0},{BB=20.0},{E=6},{T1=5.0},{H1=12.5},{C=15},{DGH=3.5 x 6 x 4.5},{NT=20},{P=60},{DD=3.5},{GG=6.0},{HH=4.5},{PPATH=sxrd_series/sxrd_asmtpl.prj},{CD=8.6},{CO=14.2},{M1=69},{M2=69},{M3=98},{ALT4=},{ALT3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
H
[mm]
L
[mm]
MAT
材质
ⁿ/ₐ
HARD
硬度
ⁿ/ₐ
OT
容许温度
[°C]
B
[mm]
BB
b
[mm]
E
[mm]
DGH
d x G x h
[mm]
CD
基本额定负载C(动态)
[kN]
CO
基本额定负载Co(静态)
[kN]
M1
M1 容许静态力矩
[Nm]
M2
M2 容许静态力矩
[Nm]
M3
M3 容许静态力矩
[Nm]
ES-SXRD24-160
ES-SXRD24-160
ES-SXRD
24
160
碳素钢
58HRC~
-20~80
34
20.0
6
3.5 x 6 x 4.5
8.6
14.2
69
69
98
ES-SXRD28-220
ES-SXRD28-220
ES-SXRD
28
220
碳素钢
58HRC~
-20~80
42
22.5
13
6 x 9.5 x 8.5
12.5
21.3
155
155
232
ES-SXRD33-220
ES-SXRD33-220
ES-SXRD
33
220
碳素钢
58HRC~
-20~80
48
26.5
13
7 x 11 x 9
20.2
34.5
275
275
393
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表