Modèle B2-CZA - Guidages à galets economiques zingué
MICHAUD CHAILLY - Direct Transmission
Guidages
Guidages avec chariot à galets
Powered by
CAD模型選擇
{michaud_chailly_transmission/guidage/guidage_chariot_galet/b2_cza.prj},{NB=michaud_chailly_B2-RZ-30-1040_0},{REF=B2-CZA-3080-ZZ+B2-RZ-30-1040},{REF2=B2-RZ-30-1040},{POS=0},{L=1020},{H1=20.5},{L2=80},{L3=97},{E1=15},{E2=70},{V1=M 5},{L8=5},{L4=29},{E4=80},{L5=40},{L6=40},{D1=6.4},{H9=15},{H5=2.5},{L7=29.5},{H6=10},{LX=1020,2000,3120},{MAS1=120},{MAS2=0.95},{CR=80},{CA=30},{PPATH=b2_cza_cxx/b2_cza_asmtpl.prj},{INFOS=INFOTEXTE},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Référence
ⁿ/ₐ
H1
[mm]
L2
[mm]
L3
[mm]
E1
[mm]
E2
[mm]
V1
[mm]
L8
[mm]
L4
[mm]
E4
[mm]
L5
[mm]
L6
[mm]
D1
[mm]
H9
[mm]
H5
[mm]
L7
[mm]
H6
[mm]
MAS1
Masse
[g]
MAS2
Masse
[kg/m]
CR
Charge de base radial C0
[daN]
CA
Charge de base axial C0
[daN]
Michaud Chailly B2-RZ-30-...
B2-CZA-3080-ZZ+B2-RZ-30-1...
20.5
80
97
15
70
M 5
5
29
80
40
40
6.4
15
2.5
29.5
10
120
0.95
80
30
Michaud Chailly B2-RZ-30-...
B2-CZA-3080-ZZ+B2-RZ-30-2...
20.5
80
97
15
70
M 5
5
29
80
40
40
6.4
15
2.5
29.5
10
120
0.95
80
30
Michaud Chailly B2-RZ-30-...
B2-CZA-3080-ZZ+B2-RZ-30-3...
20.5
80
97
15
70
M 5
5
29
80
40
40
6.4
15
2.5
29.5
10
120
0.95
80
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表