目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
RFL L Pipe - pipe unidirectional
Metalwork
Fittings and Accessories
Line on Line
Microregulator Flow RFL L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/microreg_flow_rfl_r/rfl_r_pp_asmtab.prj},{NB=9041316U},{IDNR=},{CODE=9041316U},{REF=RFL L U Ø1/4-Ø1/4},{O=1/4},{A=49.4},{B=36-41},{C=14.7},{D=6.4},{E=11.4},{G=20.0},{H=M12x0.75},{I=14.6},{I1=20},{CH=15},{N=4.0},{PPATH=rfl_r_u_pp/rfl_r_pp_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
O
Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
H
Thread
ⁿ/ₐ
I
[mm]
I1
[mm]
CH
Ch
[mm]
N
N Max
[mm]
9041301
9041301
RFL L U Ø4-Ø4
4
42.0
35.5-38.5
10.7
5.6
10.0
17.5
M9x0.75
12.8
16
11
4.0
9041316
9041316
RFL L U Ø6-Ø6
6
49.4
36-41
14.7
6.4
11.4
20.0
M12x0.75
14.6
20
15
4.0
9041316U
9041316U
RFL L U Ø1/4-Ø1/4
1/4
49.4
36-41
14.7
6.4
11.4
20.0
M12x0.75
14.6
20
15
4.0
9041324
9041324
RFL L U Ø8-Ø8
8
57.3
44-49
18.7
9.1
13.8
26.0
M15x1
18.7
24
20
4.5
9041332U
9041332U
RFL L U Ø3/8-Ø3/8
3/8
65.0
51.5-60
21.0
10.9
16.0
30.0
M18x1.5
21.4
26
22
5.5
9041332
9041332
RFL L U Ø10-Ø10
10
65.0
51.5-60
21.0
10.9
16.0
30.0
M18x1.5
21.4
26
22
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表