目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Elbow, intermediate RU4
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass push-in fittings for INCH tubes and UNF or NPT thread
Elbow, intermediate (RU4)
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_push_in_fittings_for_inch_tubes/elbow_intermediate_ru4/elbow_intermediate_ru4.prj},{NB=2U04003-RU4},{CODE=2U04003},{REF=RU4},{DI=1/4},{DIIXY=0.25000},{L=19.0},{D=4.5},{E=11.5},{INFO=Catalogue},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
L
[mm]
D
[mm]
E
[mm]
INFO
Catalogue
ⁿ/ₐ
2004A01-R4
2004A01
R4
1/8
10.4
2.0
6.3
Catalogue
2L04001-RL4
2L04001
RL4
5/32
16.7
2.5
9.5
Catalogue
2U04003-RU4
2U04003
RU4
1/4
19.0
4.5
11.5
Catalogue
2L04004-RL4
2L04004
RL4
5/16
21.3
6.5
13.5
Catalogue
2U04005-RU4
2U04005
RU4
3/8
23.6
8.0
15.5
Catalogue
2U04006-RU4
2U04006
RU4
1/2
27.2
11.0
20.5
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表