您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ISO 15552 CYLINDERS - SERIES HCR (High Corrosion Resistance)
Metalwork
Actuators
ISO 15552 Cylinders - Series HCR
Cylinder series ISO 15552 HCR
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552_hcr/iso15552_hcr/iso15552_hcr_asmtab.prj},{NB=1210500000BL/---0-0-0},{IDNR=},{DI=50},{TYPE=121},{EX=0},{HUB=0},{HUBST=0},{MAT=B},{SE=Piston rod gaskets made of special polyurethane; other gaskets made of NBR},{AC1=},{AC2=},{AC3=},{AC4=0},{AC5=0},{ND=8},{L=30},{PPATH=iso15552_hcr_asmtpl.prj},{PL=14},{VD=13.0},{A=10},{B=40},{B1=38},{WH=37},{C1=25},{CH1=17},{CH2=24},{CH3=8},{KK=M16x1.5},{D=20},{TG=46.5},{VA=4},{F=32},{EE=G1/4},{RT=M8},{E=64.5},{E1MIN=4.5},{E1MAX=8.9},{L0=143},{ZM=106},{BG=180},{N=17.5},{P=5.5},{Q=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
SE
Seal
ⁿ/ₐ
PL
[mm]
VD
[mm]
A
[mm]
B
[mm]
B1
[mm]
WH
[mm]
C1
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
KK
[mm]
D
[mm]
TG
[mm]
VA
[mm]
F
[mm]
EE
[mm]
RT
[mm]
E
[mm]
E1MIN
E1 min
[mm]
E1MAX
E1 max
[mm]
L0
[mm]
ZM
[mm]
BG
[mm]
N
[mm]
P
[mm]
Q
[mm]
1210320000BL
1210320000BL
32
Piston rod gaskets made o...
10
6.5
10
30
28
26
16
10
17
6
M10x1.25
12
32.5
4
22
G1/8
M6
46.0
5.5
8.4
120
94
146
14.5
4.5
6
1210400000BL
1210400000BL
40
Piston rod gaskets made o...
12
8.0
10
35
33
30
20
13
19
6
M12x1.25
16
38.0
4
24
G1/4
M6
54.0
4.5
8.4
135
105
165
14.5
4.5
6
1210500000BL
1210500000BL
50
Piston rod gaskets made o...
14
13.0
10
40
38
37
25
17
24
8
M16x1.5
20
46.5
4
32
G1/4
M8
64.5
4.5
8.9
143
106
180
17.5
5.5
6
1210630000BL
1210630000BL
63
Piston rod gaskets made o...
16
14.0
10
45
40
37
25
17
24
8
M16x1.5
20
56.5
4
32
G3/8
M8
75.5
4.1
9.5
158
121
195
17.5
5.5
6
1210800000WL
1210800000WL
80
Piston rod gaskets made o...
18
12.0
12
45
43
46
33
22
30
10
M20x1.5
25
72.0
4
40
G3/8
M10
94.0
6.2
12.2
174
128
220
21.5
5.5
10
1211000000WL
1211000000WL
100
Piston rod gaskets made o...
20
14.0
12
55
49
51
38
22
30
10
M20x1.5
25
89.0
4
40
G1/2
M10
111.0
6.7
12.2
189
138
240
21.5
5.5
10
1211250000WL
1211250000WL
125
Piston rod gaskets made o...
25
20.0
10
60
54
65
45
27
41
12
M27x2
32
110.0
6
54
G1/2
M12
135.0
5.7
12.7
225
160
290
25.5
6.5
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表