目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FORK - MODEL GK-M
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552
Standard 250 320
Fixings for ISO 15552 Ø250-320
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_15552/250_320/fixings/fork.prj},{NB=W0952502020-250},{IDNR=},{CODE=W0952502020},{VER=10},{DI=250},{DIX=250},{A=85},{B=42},{C=84},{D=M42x2},{F=168},{L=232},{M=42},{N=102},{WG=6400},{ND=42.000},{P=2.000},{BD=70.000},{BL=63.500},{FW=85.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Thread
ⁿ/ₐ
F
[mm]
L
[mm]
M
ØM
[mm]
N
[mm]
WG
Weight
[g]
W0952502020
W0952502020
85
42
84
M42x2
168
232
42
102
6400
W0953202020
W0953202020
95
50
96
M48x2
192
265
50
113
9600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表