目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Cylinder series ISO 15552 Ø160-200 with Shaped barrel
Metalwork
Actuators
Cylinders series ISO 15552
Cylinder series ISO 15552 Ø 160-200 configurator
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/160_200_conf/160_200_sb_asmtab.prj},{NB=1201600025AN/0( 0 00)},{IDNR=},{DI=160},{TYPE=120},{EX=160},{HUB=25},{HUBST=0},{MAT=A},{GU=N},{AC1= },{AC2=0},{AC3= },{AC4=0},{AC5=0},{PPATH=160_200_sb_asmtpl.prj},{B=180},{C=65},{E=65},{D=140},{G=50},{L1=124},{L2=260},{L3=340},{Q=80},{K=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
B
[mm]
C
Ø C
[mm]
E
Ø E
[mm]
D
[mm]
G
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
Q
[mm]
K
[mm]
1201600025AN
1201600025AN
160
180
65
65
140
50
124
260
340
80
28
1202000025AN
1202000025AN
200
220
75
75
175
60
122
275
370
95
29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表