目錄: Mecanizados Alcoy
Created: 23.08.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mecanizados Alcoy
Fork joint hinge with pin - ISO 8133
Mecanizados Alcoy
Accessories
Powered by
CAD模型選擇
{mecanizadosalcoy/accessori/fork_joint_hinge_with_pin_asmtab.prj},{NB=30T045},{MM=45},{KK=M33x2},{KKNDM=33},{KKP=2.00},{CK=36},{CL=100},{CM=50},{CJ=99},{LE=54},{ER=50},{CG=56},{CODICE=30T045},{D1=36},{S=1.750},{D3=33.200},{A=5.600},{B=4.000},{D5=2.500},{D2=34.000},{M=1.850},{T=1.000},{N=3.000},{PPATH=fork_joint_hinge_with_pin_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MM
Rod
[mm]
KK
(Metric)
ⁿ/ₐ
CK
f8 Ø
[mm]
CL
max
[mm]
CM
b12
[mm]
CJ
js13
[mm]
LE
min
[mm]
ER
max
[mm]
CG
[mm]
CODICE
Code
ⁿ/ₐ
30T012
12
M10x1.25
10
24
12
32
13
12
19
30T012
30T014
14
M12x1.25
12
32
16
36
19
17
21
30T014
30T018
18
M14x1.5
14
40
20
38
19
17
21
30T018
30T022
22
M16x1.5
20
60
30
54
32
29
32
30T022
30T028
28
M20x1.5
20
60
30
60
32
29
32
30T028
30T036
36
M27x2
28
80
40
75
39
34
40
30T036
30T045
45
M33x2
36
100
50
99
54
50
56
30T045
30T056
56
M42x2
45
120
60
113
57
53
56
30T056
30T070
70
M48x2
56
140
70
126
63
59
75
30T070
30T090
90
M64x3
70
160
80
168
83
78
95
30T090
30T100
72
M72x3
70
160
80
168
83
78
95
30T100
30T110
110
M80x3
70
160
80
168
83
78
95
30T110
30T125
140
M90x3
100
230
100
250
90
95
160
30T125
30T140
140
M100x3
100
230
100
250
90
95
160
30T140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表