目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Leveling Pad ED M16 damped Hygienic Version - Series 40/50
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
Floor mounting
Leveling Pads
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_zubere/bodenfest/stellfuesse/b67_02_097_asmtab.prj},{NB=B67.02.097},{ARTIKELNR=B67.02.097},{GW=MIN},{BZ1=Stellfuß ED M16 gedämpft Hygieneausführung},{BZ2=Tragfähigkeit 24.000 N},{MTR=Edelstahl},{OBRFL=},{ABM=},{FRB=},{PPATH=assemblies/b67_02_097_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
BZ2
Notation
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
B67.02.097
B67.02.097
Leveling Pad ED M16 dampe...
Load capacity 24.000 N
stainless steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表