目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Conical spring washers - Steel Zn
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Bolts
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/schrauben/spann.prj},{NB=D67968},{ARTIKELNR=D67968},{Z=0.000},{BZ1=ø 8.4},{DA=18.000},{DB=8.400},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
DA
Outer diameter
[mm]
DB
Inside Diameter
[mm]
S
Height
[mm]
D67968
D67968
ø 8.4
18.000
8.400
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表